SLVSG57 August 2021 TPS1653
PRODUCTION DATA
The RPGOOD serves as pull-up for the open-drain output. The current sink by this pin must not exceed 10 mA (see the Absolute Maximum Ratings table). TI recommends typical resistance value in the range of 10 kΩ to 100 kΩ for RPGOOD. Figure 9-6 illustrates the power up performance of the system. The CIN is a local bypass capacitor to suppress noise at the input. TI recommends a minimum of 0.1 µF for C(IN).