SLVSG57 August   2021 TPS1653
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Hot Plug-In and In-Rush Current Control
        1. 8.3.1.1 Thermal Regulation Loop
      2. 8.3.2  Undervoltage Lockout (UVLO)
      3. 8.3.3  Overload and Short Circuit Protection
        1. 8.3.3.1 Overload Protection
        2. 8.3.3.2 Short Circuit Protection
          1. 8.3.3.2.1 Start-Up With Short-Circuit On Output
      4. 8.3.4  Current Monitoring Output (IMON)
      5. 8.3.5  FAULT Response (FLT)
      6. 8.3.6  Power Good Output (PGOOD)
      7. 8.3.7  IN, P_IN, OUT and GND Pins
      8. 8.3.8  Thermal Shutdown
      9. 8.3.9  Low Current Shutdown Control (SHDN)
      10. 8.3.10 Enable Input (EN)
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Programming the Current-Limit Threshold R(ILIM) Selection
        2. 9.2.2.2 Undervoltage Lockout and Overvoltage Set Point
        3. 9.2.2.3 Setting Output Voltage Ramp Time (tdVdT)
          1. 9.2.2.3.1 Support Component Selections RPGOOD and C(IN)
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 48-V Power Amplifier Protection for Telecom Radios
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TPS16530 is an easy to use, positive 58-V,
4.5-A eFuse with a 31-mΩ integrated FET. Protection for the load, source and eFuse itself are provided along with adjustable features such as accurate overcurrent protection, fast short circuit protection, output slew rate control and undervoltage lockout. PGOOD can be used for enable and disable control of the downstream DC-DC converters.

The enable pin provides external control for enabling and disabling the internal FET. The shutdown pin can be used for putting the device in low power shutdown mode. For system status monitoring and downstream load control, the device provides fault and a precise current monitor output. The MODE pin allows flexibility to configure the device between the two current-limiting fault responses (latch off and auto-retry).

The devices are available in 20-pin HTSSOP
and 24-pin VQFN packages and are specified over a –40°C to +125°C temperature range.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
TPS16530 VQFN (24) 4.00 mm × 4.00 mm
TPS16530 HTSSOP (20) 6.50 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
Simplified Schematic
GUID-20210805-CA0I-VCJV-B9CJ-T4ZMVT8MT4NZ-low.pngPulse Current Support