SLVSGP9 October 2023 TPS25730
PRODUCTION DATA
The minimum power required is determined by the Operating Current configuration multiplied by the Minimum Voltage configuration. When the received PD Source Capabilities power do not meet the Autonegotiate Sink Minimum Power the Capability Mismatch bit is set in the PD Request message.
ADCIN1 | ADCIN2 | Minimum Voltage | Maximum Voltage | ADCIN3 | ADCIN4 | Operating Current | Maximum Current | Minimum Power |
---|---|---|---|---|---|---|---|---|
0 | 4 | 5 V | 15 V | 3 | 1 | 3 A | 3 A | 15 W |
0 | 6 | 5 V | 20 V | 5 | 3 | 5 A | 5 A | 25 W |