Home Interface USB ICs USB Type-C & USB Power Delivery ICs
NEW

TPS25730

ACTIVE

Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

Product details

Function Type-C Type PD controller Power role Sink Alternate mode No External power-path control NFET Data role DFP, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
Function Type-C Type PD controller Power role Sink Alternate mode No External power-path control NFET Data role DFP, UFP Internal power path 20 V 5 A Rating Catalog Dead battery support Yes Operating temperature range (°C) -40 to 125
VQFN (RSM) 32 16 mm² 4 x 4 WQFN (REF) 38 24 mm² 6 x 4
  • PD3.1 compatible for sink only applications
    • PD3.1 is the latest Power Delivery specification from USB-IF
    • PD2 and PD3
  • Fully configurable single port PD controller
    • Optimized for sink only USB Type-C and USB PD applications
    • Complete barrel jack replacement solution for switching to USB Type-C
    • Fully configurable with pin strapping
    • Industrial temperature range supported
    • For a more extensive selection guide, please refer to USB Type-C & PD Portfolio and Selecting a USB Type-C & PD Controller
  • Fully managed integrated power path
    • Integrated overvoltage protection and reverse current protection
  • USB Type-C PD Controller
    • 6 GPIO set functions
    • Cable attach and orientation detection
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • Integrated VBUS 3.3-V LDO for dead battery
    • Power supply from 3.3-V or VBUS source
    • I2C access for external microcontroller
  • PD3.1 compatible for sink only applications
    • PD3.1 is the latest Power Delivery specification from USB-IF
    • PD2 and PD3
  • Fully configurable single port PD controller
    • Optimized for sink only USB Type-C and USB PD applications
    • Complete barrel jack replacement solution for switching to USB Type-C
    • Fully configurable with pin strapping
    • Industrial temperature range supported
    • For a more extensive selection guide, please refer to USB Type-C & PD Portfolio and Selecting a USB Type-C & PD Controller
  • Fully managed integrated power path
    • Integrated overvoltage protection and reverse current protection
  • USB Type-C PD Controller
    • 6 GPIO set functions
    • Cable attach and orientation detection
    • Integrated dead battery Rd
    • Physical layer and policy engine
    • Integrated VBUS 3.3-V LDO for dead battery
    • Power supply from 3.3-V or VBUS source
    • I2C access for external microcontroller

The TPS25730 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for sink only applications supporting USB-C PD Power. The TPS25730 integrates a fully managed power path with robust protection for a complete USB-C PD solution. The TPS25730 also has the ability to control an external power path through the use of internal gate drivers. The TPS25730 is best suited for sink only applications that may have previously been powered by a barrel jack. Using resistor pin strapping, a user can implement a fully featured USB Type-C PD port with the TPS25730 on their platform. There is no need for an external EEPROM, an external microcontroller, or any type of firmware development.

The TPS25730 is intended to make setting up a sink only USB Type-C application simple yet robust. A user has all of the benefits of a barrel jack port, while now taking advantage of the benefits that USB Type-C and USB Type-C PD can bring to their system.

The TPS25730 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for sink only applications supporting USB-C PD Power. The TPS25730 integrates a fully managed power path with robust protection for a complete USB-C PD solution. The TPS25730 also has the ability to control an external power path through the use of internal gate drivers. The TPS25730 is best suited for sink only applications that may have previously been powered by a barrel jack. Using resistor pin strapping, a user can implement a fully featured USB Type-C PD port with the TPS25730 on their platform. There is no need for an external EEPROM, an external microcontroller, or any type of firmware development.

The TPS25730 is intended to make setting up a sink only USB Type-C application simple yet robust. A user has all of the benefits of a barrel jack port, while now taking advantage of the benefits that USB Type-C and USB Type-C PD can bring to their system.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPS25751 PREVIEW USB Type-C® and USB Power Delivery (PD) controller with integrated power switches Additional feature set supporting both source and sink applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS25730USB Type-C®and USB PD Controller with Integrated Power Switches Optimized for Power Applications datasheet PDF | HTML 26 Oct 2023
User guide TPS25730 Technical Reference Manual PDF | HTML 26 Oct 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS25730EVM — TPS25730 evaluation module for sink-only USB Type-C® and USB PD controller

The TPS25730EVM supports single-port sink-only USB Type-C® and Power Delivery (PD) applications. It allows the user to develop various power profiles and debug existing systems.
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP41100 — 27W integrated USB Type-C® PD sink only charger reference design 

This compact charger reference design supports 4 to 7 cell, 900mA batteries charger suitable for various applications like power tools and USB Type-C port input vacuum cleaners. It features the TPS25730D controller for seamless power profile configuration. With the BQ25756E, it achieves 96% peak (...)
Test report: PDF
Package Pins Download
VQFN (RSM) 32 View options
WQFN (REF) 38 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos