SLVSDJ5D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
IDSCG = 100 mA |
CC pins are open |
5 A enabled |
Sink attached at time 0 | ||
UFP pulled up to DVDD | ||
VDD = 5 V |
VDSCG = 4 V | pulsed testing |
3 A enabled |
Sink detached at time 0.19s | ||
Sleep mode entered at time 0.39s. | ||
UFP pulled up to DVDD |