SLVSDJ5D August 2016 – January 2018 TPS25741 , TPS25741A
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
CTL1 and CTL2 are open-drain output pins used to control an external power supply as summarized in Table 6. Depending upon the voltage requested by the sink, the device sets the CTL pins accordingly. No current flows into the pin in its high-z state.
VOLTAGE CONTAINED in PDO REQUESTED by UFP | CTL2 STATE | CTL1 STATE |
---|---|---|
5 V | High-z | High-z |
9 V (TPS25741A) | Low | High-z |
12 V (TPS25741) | Low | High-z |
15 V (TPS25741A) | Low | Low |
20 V (TPS25741) | Low | Low |