SLVSEG3E September 2019 – March 2022 TPS25840-Q1 , TPS25842-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SOFT START | ||||||
TSS | Internal soft-start time | The time of internal reference to increase from 0 V to 1.0 V | 3 | 5 | 7 | ms |
HICCUP MODE | ||||||
NOC | Number of cycles that LS current limit is tripped to enter Hiccup mode | 128 | Cycles | |||
TOC | Hiccup retry delay time | 118 | ms | |||
SW (SW PIN) | ||||||
TON_MIN | Minimum turnon-time | 105 | ns | |||
TON_MAX | Maximum turnon-time, HS timeout in dropout | 7.5 | µs | |||
TOFF_MIN | Minimum turnoff time | 80 | ns | |||
Dmax | Maximum switch duty cycle | 98 | % | |||
TIMING RESISTOR AND INTERNAL CLOCK | ||||||
fSW_RANGE | Switching frequency range using RT mode | 300 | 2300 | kHz | ||
fSW | Switching frequency | RT = 49.9 kΩ | 360 | 400 | 440 | kHz |
Switching frequency | RT = 8.87 kΩ | 1953 | 2100 | 2247 | kHz | |
FSSS | Frequency span of spread spectrum operation | ±6 | % | |||
NFET DRIVER | ||||||
tr | VLS_DR rise time | VOUT = 5.1 V, NFET = CSD87502Q2, time from LS_GD 10% to 90% | 1000 | µs | ||
tf | VLS_DR fall time | VOUT = 5.1 V, NFET = CSD87502Q2, time from LS_GD time 90% to 10% | 100 | µs | ||
CURRENT LIMIT - EXTERNAL NFET CONNECTED BETWEEN CSN/OUT AND BUS, LS_GD CONNECTED TO FET GATE | ||||||
tOC_HIC_ON | ON-time during hiccup mode | 2 | ms | |||
tOC_HIC_OFF | OFF-time during hiccup mode | 263 | ms | |||
FAULT DUE TO VBUS OC, VBUS OV, DP OV, DM OV | ||||||
tDEGLA | Asserting deglitch time | 5.5 | 8.2 | 11.5 | ms | |
tDEGLD | De-asserting deglitch time | 5.5 | 8.2 | 11.5 | ms | |
BUCK_ST | ||||||
tDEGLA | Asserting deglitch time | 88 | 150 | 220 | ms | |
HIGH-BANDWIDTH ANALOG SWITCH | ||||||
tpd | Analog switch propagation delay | 0.14 | ns | |||
tSK | Analog switch skew between opposite transitions of the same port (tPHL – tPLH) | 0.02 | ns | |||
tOV_Dn | DP_IN and DM_IN overvoltage protection response time | 2 | µs | |||
tST_DEG_Dn | Deglitch time from Vcc > 4V to DP / DM data switch turn on | 88 | 150 | 220 | ms |