SLVSGT9A
February 2023 – September 2023
TPS25948
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Device Comparison Table
6
Pin Configuration and Functions
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Recommended Operating Conditions
7.4
Electrical Characteristics
7.5
Timing Requirements
7.6
Switching Characteristics
7.7
Typical Characteristics
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Feature Description
8.3.1
Undervoltage Lockout (UVLO and UVP)
8.3.2
Overvoltage Lockout (OVLO)
8.3.3
Inrush Current, Overcurrent, and Short Circuit Protection
8.3.3.1
Slew Rate (dVdt) and Inrush Current Control
8.3.3.2
Active Current Limiting
8.3.3.3
Short-Circuit Protection
8.3.4
Analog Load Current Monitor
8.3.5
Reverse Current Protection
8.3.6
Overtemperature Protection (OTP)
8.3.7
Fault Response and Indication (FLT)
8.3.8
Supply Good Indication (SPLYGD/SPLYGD)
8.4
Device Functional Modes
9
Application and Implementation
9.1
Application Information
9.2
Single Device, Self-Controlled
9.3
Typical Application
9.3.1
Design Requirements
9.3.2
Detailed Design Procedure
9.3.2.1
Setting Overvoltage Threshold
9.3.2.2
Setting Output Voltage Rise Time (tR)
9.3.2.3
Setting Overcurrent Threshold (ILIM)
9.3.2.4
Setting Overcurrent Blanking Interval (tITIMER)
9.3.3
Application Curves
9.4
Active ORing
9.5
Priority Power MUXing
9.6
Parallel Operation
9.7
USB PD Port Protection
9.8
Power Supply Recommendations
9.8.1
Transient Protection
9.8.2
Output Short-Circuit Measurements
9.9
Layout
9.9.1
Layout Guidelines
9.9.2
Layout Example
10
Device and Documentation Support
10.1
Documentation Support
10.1.1
Related Documentation
10.2
Receiving Notification of Documentation Updates
10.3
Support Resources
10.4
Trademarks
10.5
Electrostatic Discharge Caution
10.6
Glossary
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
YWP|12
MXCC020
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvsgt9a_oa
slvsgt9a_pm
1
Features
Wide operating input voltage range: 3.5 V to 23 V
28-V absolute maximum
Can be powered from either IN or OUT
Integrated back-to-back FETs with low On-resistance: R
ON
= 12.2 mΩ (typ.)
Ideal diode operation with true reverse current blocking (RCB)
External pin control (RCBCTRL) to disable RCB and allow bi-directional power delivery in steady-state to support USB OTG or DRP operation
Fast overvoltage protection
Adjustable overvoltage lockout (OVLO) with 1-μs (typ.) response time
Overcurrent protection with load current monitor output (ILM)
Active current limit response
Adjustable threshold (I
LIM
) 1 A–9 A
±10% accuracy (max) for I
LIM
> 3 A
Adjustable transient blanking timer (ITIMER) to allow peak currents > I
LIM
Output load current monitor accuracy: ±6% (typ.) (I
OUT
≥ 3 A)
Fast-trip response for short-circuit protection
< 1-μs (typ.) response time
Adjustable and fixed thresholds
Active high enable input with adjustable undervoltage lockout threshold (UVLO)
Adjustable output slew rate control (dVdt)
Overtemperature protection
Digital outputs: Supply Good (SPLYGD/
SPLYGD
) and fault indication
(FLT
)
UL 2367 recognition (planned)
IEC 62368-1 CB certification (planned)
Small footprint: PowerWCSP 2.4 mm × 1.7 mm, 0.5-mm pitch