SLUS719H MARCH   2007  – May 2019 TPS40192 , TPS40193

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Application Diagram
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
    6. 6.6 Dissipation Ratings
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Voltage Reference
      2. 7.3.2  Oscillator
      3. 7.3.3  UVLO
      4. 7.3.4  Enable Functionality
      5. 7.3.5  Start-Up Sequence and Timing
      6. 7.3.6  Selecting the Short Circuit Current
      7. 7.3.7  5-V Regulator
      8. 7.3.8  Prebias Start-Up
      9. 7.3.9  Drivers
      10. 7.3.10 Power Good
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Low-Quiescent Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Selecting the Switching Frequency
        2. 8.2.2.2  Inductor Selection
        3. 8.2.2.3  Output Capacitor Selection (C8)
        4. 8.2.2.4  Peak Current Rating of the Inductor
        5. 8.2.2.5  Input Capacitor Selection (C7)
        6. 8.2.2.6  MOSFET Switch Selection (Q1, Q2)
        7. 8.2.2.7  Boot Strap Capacitor
        8. 8.2.2.8  Input Bypass Capacitor (C6)
        9. 8.2.2.9  BP5 Bypass Capacitor (C5)
        10. 8.2.2.10 Input Voltage Filter Resistor (R11)
        11. 8.2.2.11 Short Circuit Protection (R9)
        12. 8.2.2.12 Feedback Compensation (Modeling the Power Stage)
        13. 8.2.2.13 Feedback Divider (R7, R8)
        14. 8.2.2.14 Error Amplifier Compensation (R6, R10, C1, C2, C3)
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Related Devices
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
    3. 11.3 Related Links
    4. 11.4 Receiving Notification of Documentation Updates
    5. 11.5 Community Resources
    6. 11.6 Trademarks
    7. 11.7 Electrostatic Discharge Caution
    8. 11.8 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Enable Functionality

A dedicated ENABLE pin simplifies a user-level interface design where no multiplexed functions exist. Another benefit is a true low power shutdown mode of operation. When the ENABLE pin is pulled to GND, all unnecessary functions, including the BP5 regulator, are turned off, reducing the device supply (IDD) current to 45-µA. A functionally equivalent circuit of the enable circuitry shown in Figure 12.

TPS40192 TPS40193 v05061_slus719.gifFigure 12. Enable Pin Internal Circuitry

If the ENABLE pin is left floating, the chip starts automatically. The pin must be pulled to less than 600 mV to ensure that the TPS40192 and TPS40193 devices is in shutdown mode. Note that the ENABLE pin is relatively high impedance. Some applications generate enough nearby noise to cause the ENABLE pin to swing below the 600 mV threshold and give an erroneous shutdown commands to the rest of the device. There are two solutions to solve this problem.

  1. Place a capacitor from ENABLE to GND. A side effect of this is to delay the start of the converter while the capacitor charges past the enable threshold
  2. Place a resistor from VDD to ENABLE. This causes more current to flow in the shutdown mode, but does not delay converter start-up. If a resistor is used, the total current into the ENABLE pin should be limited to no more than 500 μA.

The ENABLE pin is self-clamping. The clamp voltage can be as low as 1 V with a 1-kΩ ground impedance. Due to this self-clamping feature, the pullup impedance on the ENABLE pin should be selected to limit the sink current to less than 500 µA. Driving the ENABLE pin with a low-impedance source voltage can result in damage to the device. Because of the self-clamping feature, it requires care when connecting multiple ENABLE pins together.