SLVSEY3C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS51396A has the over voltage protection feature. When the output voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high, the output will be discharged after a wait time of 20 µs. When the over voltage condition is removed, the output voltage is latched till the EN is toggled or re-power the power input.