SLVSEY3C February 2019 – April 2021 TPS51396A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-1 lists the design parameters for this example.
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT | ||||||
VOUT | Output voltage | 1 | V | |||
IOUT | Output current | 8 | A | |||
ΔVOUT | Transient response | 0 A - 8 A load step,2.5A/us | ±40 | mV | ||
VIN | Input voltage | 4.5 | 12 | 24 | V | |
VOUT(ripple) | Output voltage ripple (CCM) | 18 | mV(P-P) | |||
FSW | Switching frequency | 600 | kHz | |||
Light load operating mode | Eco-mode | |||||
TA | Ambient temperature | 25 | °C |