SLVSAE6A July 2010 – August 2014 TPS53129
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
RGE | PW | |||
VBST1, VBST2 | 23, 8 | 2, 11 | I | Supply input for high-side NFET driver. Bypass to SWx with a high-quality 0.1-μF ceramic capacitor. An external schottky diode can be added from VREG5 if forward drop is critical to drive the high-side FET. |
EN1, EN2 | 24, 7 | 3, 10 | I | Enable. Pull High to enable SMPS. |
VO1, VO2 | 1, 6 | 4, 9 | I | Output voltage inputs for on-time adjustment and output discharge. Connect directly to the output voltage. |
VFB1, VFB2 | 2, 5 | 5, 8 | I | D-CAP2 feedback inputs. Connect to output voltage with resistor divider. |
GND | 3 | 6 | I | Signal ground pin. Connect to PGND1, PGND2 and system ground at a single point. |
DRVH1, DRVH2 | 22, 9 | 1, 12 | O | High-side N-Channel MOSFET gate driver outputs. SWx referenced drivers switch between SWx (OFF) and VBSTx (ON). |
SW1, SW2 | 21, 10 | 24, 13 | I/O | Switch node connections for both the high-side drivers and the over current comparators. |
DRVL1, DRVL2 | 20, 11 | 23, 14 | O | Low-side N-Channel MOSFET gate driver outputs. PGND referenced drivers switch between PGNDx (OFF) and VREG5 (ON). |
PGND1, PGND2 | 19, 12 | 22, 15 | I/O | Power ground connections for both the low-side drivers and the over current comparators. Connect PGND1, PGND2 and GND strongly together near the IC. |
TRIP1, TRIP2 | 18, 13 | 21, 16 | I | Over current threshold programming pin. Connect to GND with a resistor to GND to set threshold for low-side RDS(ON) current limit. |
VIN | 17 | 20 | I | Supply Input for 5-V linear regulator. Bypass to GND with a minimum high-quality 0.1-μF ceramic capacitor. |
V5FILT | 15 | 18 | I | 5-V supply input for the entire control circuitry except the MOSFET drivers. Bypass to GND with a minimum high-quality 1.0-μF ceramic capacitor. V5FILT is connected to VREG5 via an internal 10-Ω resistor. |
VREG5 | 16 | 19 | O | Output of 5-V linear regulator and supply for MOSFET drivers. Bypass to GND with a minimum high-quality 4.7-μF ceramic capacitor. VREG5 is connected to V5FILT via an internal 10-Ω resistor. |
SS1, SS2 | 4,14 | 7, 17 | I | Soft-start programming pin. Connect capacitor from SSx pin to GND to program soft-start time. |