SLUSAE6B December 2010 – November 2023 TPS53315
PRODUCTION DATA
TPS53315 includes a temperature monitoring feature. If the temperature exceeds the threshold value (typically 145°C), TPS53315 shuts off. When the temperature falls approximately 10°C below the threshold value, the device turns on again. This is a non-latch protection.