SLVS751E November 2007 – January 2024 TPS5430-Q1
PRODUCTION DATA
Figure 7-1 shows the schematic for a typical TPS5430-Q1 application. The TPS5430-Q1 can provide up to 3-A output current at a nominal output voltage of 5 V. For proper thermal performance, the exposed thermal pad underneath the device must be soldered down to the printed-circuit-board.