SLVS757E March 2007 – July 2022 TPS5450
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The output voltage of the TPS5450 is set by a resistor divider (R1 and R2) from the output to the VSENSE pin. Calculate the R2 resistor value for the output voltage of 5 V using Equation 2:
For any TPS5450 design, start with an R1 value of 10 kΩ. For an output voltage closest to but at least 5 V, R2 is 3.16 kΩ.