SLVSDC9B November 2016 – November 2019 TPS54824
PRODUCTION DATA.
A 100 kΩ resistor is used to pull-up the power good signal when FB conditions are met. The pull-up voltage source must be less than the 6.5 V absolute maximum of the PGOOD pin.