4 Revision History
Changes from Revision E (August 2023) to Revision F (August 2023)
- Added pin compatible data sheet links to the Features
listGo
Changes from Revision D (February 2021) to Revision E (August 2023)
- Updated the Features list with pin compatible
devicesGo
Changes from Revision C (November 2017) to Revision D (February 2021)
- Updated the numbering format for
tables, figures and cross-references throughout
the document. Go
- Corrected spelling and grammar
throughout documentGo
- Added VIN-SW, VIN-SW, and BOOT –SW (10-ns
transient)Go
- Changed SW (10-ns transient) min value from -3 V to -5
VGo
Changes from Revision B (July 2016) to Revision C (November 2017)
- Added feature item "4.5-V Start up without External 5.0-V Bias"Go
- Added feature item "4.5-V Start up
without External 5.0-V Bias"Go
- Changed Ground symbol at pin VREG5 in Figure 3-1 image. Go
- Changed from "5% resistors" to "1% resistors" in the Section 7.3.4 description Go
- Changed Power-Up Sequence image for Figure 7-2.Go
- Changed Adjustable VIN Undervoltage Lock Out image for Figure 7-3. Go
- Added Ih term to Equation 5 Definition List Go
- Added Section 10.1 information.Go
Changes from Revision A (March 2016) to Revision B (May 2016)
- Changed
Section 1
From: "Support 14-A Continuous IOUT" To: "Support 12-A Continuous IOUT"Go
- Added component names to theTypical Application schematicGo
- Deleted IOCL spec for "ILIM+1 option, Valley Current" conditionGo
- Changed From: "...up to 14 A" To: "...up to 12 A" in first sentence of
Section 7.1
.Go
- Deleted four rows in Mode Pin Resistor Settings table for IOUT of 14 A.Go
Changes from Revision * (March 2016) to Revision A (March 2016)
- Added content for full Production data sheet Go