SLVSC26A November 2013 – June 2015 TPS61162A , TPS61163A
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage(2) | VIN, EN, PWM, IFB1, IFB2 | –0.3 | 7 | V |
COMP, ISET | –0.3 | 3 | ||
SW | –0.3 | 40 | ||
PD | Continuous power dissipation | See Thermal Information | ||
TJ | Operating junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 | |||
Machine model (MM) | 200 (max) |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 2.7 | 6.5 | V | ||
VOUT | Output voltage | TPS61162A | ||||
TPS61163A | ||||||
L | Inductor | 4.7 | 10 | µH | ||
CI | Input capacitor | 1 | µF | |||
CO | Output capacitor | 1 | 2.2 | µF | ||
CCOMP | Compensation capacitor | 330 | nF | |||
FPWM | PWM dimming signal frequency | 10 | 100 | kHz | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS61162A/63A | UNIT | |
---|---|---|---|
YFF (DSBGA) | |||
9 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 107 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.9 | °C/W |
RθJB | Junction-to-board thermal resistance | 18.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 4.0 | °C/W |
ψJB | Junction-to-board characterization parameter | 18 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | NA | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VIN | Input voltage range | 2.7 | 6.5 | V | ||
VVIN_UVLO | Undervoltage lockout threshold | VIN falling | 2.2 | 2.3 | V | |
VIN rising | 2.45 | |||||
VVIN_HYS | VIN UVLO hysteresis | 100 | mV | |||
Iq | Operating quiescent current into VIN | Device enable, switching 1.2 MHz and no load, VIN = 3.6 V | 1.2 | 2 | mA | |
ISD | Shutdown current | EN = low | 1 | 2 | µA | |
EN and PWM | ||||||
VH | EN Logic high | 1.2 | V | |||
VL | EN Logic Low | 0.4 | V | |||
VH | PWM Logic high | 1.2 | V | |||
VL | PWM Logic Low | 0.4 | V | |||
RPD | EN pin and PWM pin internal pulldown resistor | 400 | 800 | 1600 | kΩ | |
tPWM_SD | PWM logic low width to shutdown | PWM high to low | 20 | ms | ||
tEN_SD | EN logic low width to shutdown | EN high to low | 2.5 | ms | ||
CURRENT REGULATION | ||||||
VISET_full | ISET pin voltage | Full brightness | 1.204 | 1.229 | 1.253 | V |
KISET_full | Current multiplier | Full brightness | 1030 | |||
IFB_avg | Current accuracy | IISET = 20 μA, D = 100%, 0°C to 70°C | –2% | 2% | ||
IISET = 20 µA, D = 100%, –40°C to 85°C | –2.3% | 2.3% | ||||
KM | (IMAX – IAVG) / IAVG | D = 100% | 1% | 2% | ||
D = 25% | 1% | |||||
IIFB_max | Current sink max output current | IISET = 35 μA, each IFBx pin | 30 | mA | ||
POWER SWITCH | ||||||
RDS(on) | Switch MOSFET on-resistance | VIN = 3.6 V | 0.25 | Ω | ||
VIN = 3 V | 0.3 | |||||
ILEAK_SW | Switch MOSFET leakage current | VSW = 35 V, TJ = 25°C | 1 | µA | ||
OSCILLATOR | ||||||
fSW | Oscillator frequency | 1000 | 1200 | 1500 | kHz | |
Dmax | Maximum duty cycle | Measured on the drive signal of switch MOSFET | 89% | 95% | ||
BOOST VOLTAGE CONTROL | ||||||
VIFB_reg | IFBx feedback regulation voltage | IIFBx = 20 mA, measured on IFBx pin which has a lower voltage | 90 | mV | ||
Isink | COMP pin sink current | 12 | µA | |||
Isource | COMP pin source current | 5 | µA | |||
Gea | Error amplifier transconductance | 30 | 55 | 80 | µmho | |
Rea | Error amplifier output resistance | 45.5 | MΩ | |||
fea | Error amplifier crossover frequency | 5 pF connected to COMP pin | 1.65 | MHz | ||
PROTECTION | ||||||
ILIM | Switch MOSFET current limit | D = Dmax, 0°C to 70°C | 1 | 1.5 | 2 | A |
ILIM_Start | Switch MOSFET start-up current limit | D = Dmax | 0.7 | A | ||
tHalf_LIM | Time window for half current limit | 5 | ms | |||
VOVP_SW | SW pin overvoltage threshold | TPS61162A | 25 | 26.5 | 28 | V |
TPS61163A | 36 | 37.5 | 39 | |||
VOVP_IFB | IFBx pin overvoltage threshold | Measured on IFBx pin | 4.2 | 4.5 | 5 | V |
VACKNL | Acknowledge output voltage low Open drain, Rpullup = 15 kΩ to VIN(2) |
0.4 | V | |||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thys | Thermal shutdown hysteresis | 15 | °C |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
tes_delay | EasyScale detection delay, measured from EN low to high | 100 | µs | ||
tes_det | EasyScale detection time, EN pin low time | 260 | µs | ||
tes_win | EasyScale detection window, easured from EN low to high(1) | 1 | ms | ||
tstart | Start time of program stream | 2 | µs | ||
tEOS | End time of program stream | 2 | 360 | µs | |
tH_LB | High time of low bit (Logic 0) | 2 | 180 | µs | |
tL_LB | Low time of low bit (Logic 0) | 2 x tH_LB | 360 | µs | |
tH_HB | High time of high bit (Logic 1) | 2 x tL_HB | 360 | µs | |
tL_HB | Low time high bit (Logic 1) | 2 | 180 | µs | |
tvalACKN | Acknowledge valid time | 2 | µs | ||
tACKN | Duration of acknowledge condition | 512 | µs |