4 Revision History
Changes from Revision B (June 2017) to Revision C (February 2021)
- Updated the numbering format for tables, figures and
cross-references throughout the document Go
- Updated
Section 7.4.1
sectionGo
Changes from Revision A (September 2016) to Revision B (June 2017)
- Enhanced pin descriptions for pins 3, 10, and 16 in Pin
Functions tableGo
- Deleted "IOUT = 100 mA" from tON/OFF row of
Section 6.9
Go
- Changed "0.5" from MAX to TYP column in tON/OFF row of
Section 6.9
; add note
1 to
Section 6.9
Go
- Added table note 1 for
Section 6.10
Go
- Deleted "Initial DC-DC voltage is about 88% of VMAX BOOST." from
Section 7.3.1
; change wording in last sentence
before Equation 1
Go
- Changed Equation 1 and added "K" eq definitions; added new paragraph after Figure 7-1
Go
- Added new paragraph before
Section 7.3.2
Go
- Deleted "Dimming ratio is calculated as ratio between the input PWM period and
minimum on/off time (0.5 µs). " from
Section 7.3.3.3
Go
Changes from Revision * (October 2015) to Revision A (September 2016)
- Changed several wording of several items in Features
Go
- Changed "High Dimming Ratio of 10 000:1 at 200 Hz" to "High Dimming Ratio of 10 000:1 at 100 Hz"Go
- Added last sentence of first paragraph in Description sectionGo
- Changed "dimming ratio of 10 000:1 for 200-Hz" to "dimming ratio of 10 000:1 for 100-Hz"Go
- Added last sentence of Description sectionGo
- Added standard footnotes for the ESD Ratings table Go
- Added Figures 7 and 8 - new graphsGo