SLUSDM1A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
For most applications, 22 µF nominal is sufficient and is recommended. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low-ESR multilayer ceramic capacitor (MLCC) is recommended for the best filtering and must be placed between VIN and GND as close as possible to those pins.