SLUSDM1A March 2020 – December 2021 TPS62816-Q1
PRODUCTION DATA
The output voltage of the TPS62816-Q1 is adjustable. It can be programmed for output voltages from 0.6 V to 5.5 V using a resistor divider from VOUT to GND. The voltage at the FB pin is regulated to 600 mV. The value of the output voltage is set by the selection of the resistor divider from Equation 7. It is recommended to choose resistor values that allow a current of at least 2 µA, meaning the value of R2 must not exceed 400 kΩ. Lower resistor values are recommended for the highest accuracy and most robust design.