SBVS252B October 2014 – February 2019 TPS735-Q1
PRODUCTION DATA.
In most LDO regulators, the band gap is the dominant noise source. If a noise-reduction capacitor (CNR) is used with the TPS735-Q1 family of devices, the band gap does not contribute significantly to noise. Instead, noise is dominated by the output-resistor divider and the error-amplifier input. To minimize noise in a given application, use a 0.01-μF noise reduction capacitor. For the adjustable version, smaller value resistors in the output resistor divider reduce noise. A parallel combination that gives 2 μA of divider current has the same noise performance as a fixed voltage version with a CNR. To further optimize noise, ESR of the output capacitor can be set to approximately 0.2 Ω. This configuration maximizes phase margin in the control loop, reducing the total output noise up to 10%. The maximum recommended capacitor is 0.01 µF.
Equation 1 calculates the approximate integrated output noise from 10 Hz to 100 kHz with a CNR value of 0.01 µF.
The TPS73501-Q1 adjustable version does not have the noise-reduction pin available, so ultra-low noise operation is not possible. Noise can be minimized according to the previously listed recommendations.