SGLS118D December 2001 – September 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Design of the device is for operation from an input voltage supply with a range between 2.7 V and 10 V. This input supply must be well regulated. If the input supply is located more than a few inches from the device, TI recommends adding an electrolytic capacitor with a value of 1 µF and a ceramic bypass capacitor at the input.