SGLS118D December 2001 – September 2016
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage(2) | –0.3 | 13.5 | V | |
Voltage range at EN | –0.3 | VI + 0.3 | V | |
Voltage on OUT, FB | 7 | V | ||
Peak output current | Internally Limited | |||
Continuous total power dissipation | See Dissipation Ratings | |||
TJ | Operating virtual junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±YYY |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Input voltage(1) | 2.7 | 10 | V |
VO | Output voltage | 1.2 | 5.5 | V |
IO | Continuous output current(2) | 0 | 100 | mA |
TJ | Operating junction temperature | —40 | 125 | °C |
THERMAL METRIC(1) | TPS769xx-Q1 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 204.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 117.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 34.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 11.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 33.5 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Output voltage (10 ∝A to 100 mA load)(1) |
TPS76901-Q1 | 1.2 V ≤ VO ≤ 5.5 V, TJ = 25°C | VO | V | ||
1.2 V ≤ VO ≤ 5.5 V, TJ = –40°C to 125°C | 0.97 VO | 1.03 VO | ||||
TPS76912-Q1 | TJ = 25°C, 2.7 V < VIN < 10 V | 1.224 | ||||
TJ = –40°C to 125°C, 2.7 V < VIN < 10 V | 1.187 | 1.261 | ||||
TPS76915-Q1 | TJ = 25°C, 2.7 V < VIN < 10 V | 1.5 | ||||
TJ = –40°C to 125°C, 2.7 V < VIN < 10 V | 1.455 | 1.545 | ||||
TPS76918-Q1 | TJ = 25°C, 2.8 V < VIN < 10 V | 1.8 | ||||
TJ = –40°C to 125°C, 2.8 V < VIN < 10 V | 1.746 | 1.854 | ||||
TPS76925-Q1 | TJ = 25°C, 3.5 V < VIN < 10 V | 2.5 | ||||
TJ = –40°C to 125°C, 3.5 V < VIN < 10 V | 2.425 | 2.575 | ||||
TPS76927-Q1 | TJ = 25°C, 3.7 V < VIN < 10 V | 2.7 | ||||
TJ = –40°C to 125°C, 3.7 V < VIN < 10 V | 2.619 | 2.781 | ||||
TPS76928-Q1 | TJ = 25°C, 3.8 V < VIN < 10 V | 2.8 | ||||
TJ = –40°C to 125°C, 3.8 V < VIN < 10 V | 2.716 | 2.884 | ||||
TPS76930-Q1 | TJ = 25°C, 4 V < VIN < 10 V | 3 | ||||
TJ = –40°C to 125°C, 4 V < VIN < 10 V | 2.91 | 3.09 | ||||
TPS76933-Q1 | TJ = 25°C, 4.3 V < VIN < 10 V | 3.3 | ||||
TJ = –40°C to 125°C, 4.3 V < VIN < 10 V | 3.201 | 3.399 | ||||
TPS76950-Q1 | TJ = 25°C, 6 V < VIN < 10 V | 5 | ||||
TJ = —40°C to 125°C, 6 V < VIN < 10 V | 4.85 | 5.15 | ||||
Quiescent current (GND current)(1)(2) |
EN = 0 V, 0 mA < IO < 100 mA, TJ = 25°C | 17 | µA | |||
EN = 0 V, IO = 100 mA, TJ = –40°C to 125°C | 28 | |||||
Load regulation | EN = 0 V, IO = 0 to 100 mA, TJ = 25°C | 12 | mV | |||
Output voltage line regulation (∆VO/VO) (2) |
VO + 1 V < VI ≤ 10 V, TJ = 25°C(1) | 0.04 | %/V | |||
VO + 1 V < VI ≤ 10 V, TJ = –40°C to 125°C(1) | 0.1 | |||||
Output noise voltage | BW = 300 Hz to 50 kHz, Co = 10 ∝F, TJ = 25°C | 190 | µVrms | |||
Output current limit | VO = 0 V(1) | 350 | 750 | mA | ||
Standby current | EN = VI, 2.7 < VI < 10 V | 1 | µA | |||
TJ = —40°C to 125°C | 2 | |||||
FB input current | FB = 1.224 V (TPS76901-Q1) | –1 | 1 | µA | ||
High level enable input voltage | 2.7 V < VI < 10 V | 1.7 | V | |||
Low level enable input voltage | 2.7 V < VI < 10 V | 0.9 | V | |||
Power supply ripple rejection | f = 1 kHz, Co = 10 ∝F, TJ = 25°C | 60 | dB | |||
Input current (EN) | EN = 0 V | –1 | 0 | 1 | µA | |
EN = VI | –1 | 1 | ||||
Dropout voltage(3) | TPS76928-Q1 | IO = 50 mA, TJ = 25°C | 60 | mV | ||
IO = 50 mA, TJ = –40°C to 125°C | 125 | |||||
IO = 100 mA, TJ = 25°C | 122 | |||||
IO = 100 mA, TJ = –40°C to 125°C | 245 | |||||
TPS76930-Q1 | IO = 50 mA, TJ = 25°C | 57 | ||||
IO = 50 mA, TJ = –40°C to 125°C | 115 | |||||
IO = 100 mA, TJ = 25°C | 115 | |||||
IO = 100 mA, TJ = –40°C to 125°C | 230 | |||||
TPS76933-Q1 | IO = 50 mA, TJ = 25°C | 48 | ||||
IO = 50 mA, TJ = –40°C to 125°C | 100 | |||||
IO = 100 mA, TJ = 25°C | 98 | |||||
IO = 100 mA, TJ = –40°C to 125°C | 200 | |||||
TPS76950-Q1 | IO = 50 mA, TJ = 25°C | 35 | ||||
IO = 50 mA, TJ = –40°C to 125°C | 85 | |||||
IO = 100 mA, TJ = 25°C | 71 | |||||
IO = 100 mA, TJ = –40°C to 125°C | 170 |
BOARD | PACKAGE | RθJC | RθJA | DERATING FACTOR ABOVE TA = 25°C |
TA ≤ 25°C POWER RATING |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|---|---|---|
Low K(1) | DBV | 65.8°C/W | 259°C/W | 3.9 mW/°C | 386 mW | 212 mW | 154 mW |
High K(2) | DBV | 65.8°C/W | 180°C/W | 5.6 mW/°C | 555 mW | 305 mW | 222 mW |