SLVSAZ9D June 2012 – February 2018 TPS81256
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS81256 device contains a thermal regulation loop that monitors the die temperature during the pre-charge phase. If the die temperature rises to high values of about 110°C, the device automatically reduces the current to prevent the die temperature from increasing further. Once the die temperature drops about 10°C below the threshold, the device will automatically increase the current to the target value. This function also reduces the current during a short-circuit condition.