SLVSF25C September 2019 – August 2021 TPS8802
PRODUCTION DATA
To stabilize the output voltage on each regulator, install 1-µF capacitors on VINT, VMCU, and PLDO. Connect the MCUSEL pin to GND to set the MCU LDO voltage to 1.8V. The MCU LDO can be set to other voltages by changing the MCUSEL pin connection. Connect the MCUSEL pin to GND through a 1 nF capacitor to set the MCU LDO voltage to 3.3 V. Connect MCUSEL to VINT to set the MCU LDO to 2.5 V. Connect MCUSEL to GND with a 620-Ω resistor to set the MCU LDO to 1.5 V.