SLVSF25C September 2019 – August 2021 TPS8802
PRODUCTION DATA
LEDLDO is shown in Table 8-20.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | RESERVED | R | 0h | Reserved |
3-1 | LEDLDO | R/W | 0h | LED LDO settings
0h = 7.5V 1h = 8.0V 2h = 8.5V 3h = 9.0V 4h = 9.5V 5h = 10V 6h = Reserved 7h = Reserved |
0 | RESERVED | R | 0h | Reserved |