SLVSFR3B april 2022 – june 2023 TPSI2140-Q1
PRODUCTION DATA
MODE | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Switching Characteristics | |||||||
EN switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 1000 V RL = 1 MΩ | 100 | 300 | µs | |
tF | Output fall time | 20 | 100 | ||||
tON | Input HI to Output LO delay | 160 | 400 | ||||
tPD_OFF | Input LO to Output voltage rising propagation delay | 150 | 200 | ||||
tR | Output rise time | 50 | 600 | ||||
tOFF | Input LO to Output HI delay | 200 | 700 | ||||
EN and VDD switching | tPD_ON | Input HI to Output voltage falling propagation delay | VIN = 1000 V RL = 1 MΩ | 240 | 400 | µs | |
tF | Output fall time | 20 | 100 | ||||
tON | Input HI to Output LO delay | 260 | 500 | ||||
tPD_OFF | Input LO to Output voltage rising propagation delay | 150 | 200 | ||||
tR | Output rise time | 50 | 600 | ||||
tOFF | Input LO to Output HI delay | 200 | 700 |