4 Revision History
Changes from Revision A (November 2018) to Revision B (October 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated the Device Information table to include ambient
temperature Go
- Updated the TUSB1002A in
ESB3.2 x1 Host Application figure to include ESD and optional 220 kΩ
pull-down on RX pinsGo
- Updated the Design
Parameters table to include pre-channel and post-channel min/max
limitsGo
- Changed 100 nF recommendation to 220 nF for ac-coupling capacitors Go
- Added the ESD
Protection sectionGo
Changes from Revision * (March 2018) to Revision A (November 2018)
- Changed text from: "Inclusion of these 330 nF capacitors and 220 kΩ
resistors is optional but highly recommended." to: "Inclusion of the 330 nF
capacitors and 220 kΩ resistors is optional." in the Detailed Design
Procedure
Go
- Added ordered list of implementation options for USB connector to
TUSB1002A RX pins Go