SCES958B July 2023 – April 2024 TXV0108-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inputs and outputs to this device have negative clamping diodes as shown in Figure 7-3
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.