SCES958B July 2023 – April 2024 TXV0108-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VCCA | 1 | — | A-port supply voltage. |
DIR | 2 | I | Direction-control signal for all ports. Referenced to VCCA. |
A1 | 3 | I/O | Input/Output A1. Referenced to VCCA. |
A2 | 4 | I/O | Input/Output A2. Referenced to VCCA. |
A3 | 5 | I/O | Input/Output A3. Referenced to VCCA. |
A4 | 6 | I/O | Input/Output A4. Referenced to VCCA. |
A5 | 7 | I/O | Input/Output A5. Referenced to VCCA. |
A6 | 8 | I/O | Input/Output A6. Referenced to VCCA. |
A7 | 9 | I/O | Input/Output A7. Referenced to VCCA. |
A8 | 10 | I/O | Input/Output A8. Referenced to VCCA. |
GND | 11, 12, 13 | — | Ground. |
B8 | 14 | I/O | Input/Output B8. Referenced to VCCB. |
B7 | 15 | I/O | Input/Output B7. Referenced to VCCB. |
B6 | 16 | I/O | Input/Output B6. Referenced to VCCB. |
B5 | 17 | I/O | Input/Output B5. Referenced to VCCB. |
B4 | 18 | I/O | Input/Output B4. Referenced to VCCB. |
B3 | 19 | I/O | Input/Output B3. Referenced to VCCB. |
B2 | 20 | I/O | Input/Output B2. Referenced to VCCB. |
B1 | 21 | I/O | Input/Output B1. Referenced to VCCB. |
OE | 22 | I | Output Enable. Pull to GND to enable all outputs. Pull to VCCA to place all outputs in high-impedance mode. Referenced to VCCA. |
VCCB | 23, 24 | — | B-port supply voltage. |
Thermal Pad | — | Thermal pad. Can be grounded (recommended) or left floating. |