SLUSES3A October 2023 – December 2023 UCC25660
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | HV, HB | -0.3 | 700 | V |
ISNS | -6.5 | 6.5 | V | |
BLK, LL, TSET | -0.55 | 5.5 | V | |
HB - HS | -0.3 | 25 | V | |
VCCP | -0.55 | 30 | V | |
OVP/OTP | -0.55 | 5.5 | V | |
5V | DC | -0.55 | 5.5 | V |
HO output voltage | DC | HS – 0.3 | HB + 0.3 | V |
Transient, less than 100 ns | HS – 2 | HB + 0.3 | ||
LO output voltage | DC | -0.3 | VCCP+ 0.3 | V |
Transient, less than 100 ns | -2 | VCCP + 0.3 | ||
Floating ground slew rate | dVHS/dt | -200 | 200 | V/ns |
HO, LO pulsed current | IOUT_PULSED | -0.6 | 1.2 | A |
Junction temperature range | TJ | -40 | 150 | °C |
Storage temperature range, Tstg | Tstg | -65 | 150 | |
Lead temperature | Soldering, 10 second | 300 | ||
Reflow | 260 |