SLUSDR3B June 2019 – February 2024 UCC5390-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input bias pin supply voltage | VCC1 – GND1 | GND1 – 0.3 | 18 | V | |
Driver bias supply | VCC2 – VEE2 | –0.3 | 35 | V | |
VEE2 bipolar supply voltage | VEE2 – GND2 | –17.5 | 0.3 | V | |
Output signal voltage | VOUT – VEE2 | VEE2 – 0.3 | VCC2 + 0.3 | V | |
Input signal voltage | VIN+ – GND1, VIN– – GND1 | GND1 – 5 | VCC1 + 0.3 | V | |
Junction temperature, TJ(2) | –40 | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |