SNAS466G February 2009 – December 2016 ADC10D1000QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DATE RELEASED | REVISION | SECTION | CHANGES |
---|---|---|---|
02/11/09 | A | Initial Release | New Product Data Sheet Release (ECN SENT FOR APPROVAL 02/05/09 - Edit #: 16) |
03/18/09 | B | Connection Diagram, Table 3. Section 8.0 - DCLK_RST± diagram, Section 18.0, paragraph 18.4.2. | Following Pin names corrected VA, GND and GNDDR. Section 8.0 - Update DCLK_RST± diagram, Section 18.0 - paragraph added to 18.4.2 and new figure. Revision A will be Archived. |
4/20/09 | C | Features, Key Specifications, Table 10 Electricals. | Moved reference to radiation to Features from Key Specifications. Table 10 Electricals: VOH typo limit move to Min., Added parameters VCMI_DRST, VID_DRST, RIN_DRST. Revision B will be Archived. |
05/28/09 | D | Absolute Maximum Ratings and Operating Ratings, Electrical Section Table 12, Section 19 Reserved Addr: Fh | Absolute Maximum Ratings added Voltage on VIN+, VIN-. Operating Ratings changed VIN+, VIN- Voltage Range. Range. Remove Note 10 reference from Table 12 tOSK, Correction to Reserved Addr: Fh. Revision C will be Archived. |
09/11/09 | E | Electrical Section Table 12 Calibration (Tcal), 17.0 Section, 19.0 Section (top register 4h) Addr: 4h (0100b) POR state: DA7Fh | Added Conditions to Tcal parameter, 17.0 Section New paragraph 17.4.3.4 and renumbered, Changed table 4h and title from Reserved to Calibration Adjust in 19.0 Section. Revision D will be Archived. |
05/10/2010 | F | Ordering Information Table, Table 6, Table 10 Electrical Section. Sections 15.0, 17.0, 17.4.3, 19.0 Configuration Register 1 Bit 6 | Added reference to MPR and CVAL NSPN. Table 6 section 1:2 Demux Non-DES Mode, Extended Control Mode, FM (14:0) = 7FFFh SNR Limit and 1:2 Demux Non-DES Mode, Non-Extended Control Mode, FSR = VA. Table 10 Digital Control Pins. Update Figure 11, Added New Figure 12 and 13, Renumbered previous Figure 12 and 13 to Figure 14 and 15 etc. Changed paragraph 17.4.3. Configuration Register 1– Bit 6 paragraph. Revision E will be Archived. |
12/07/2016 | G | Added Device Information table, ESD Ratings table, Detailed Description section, Device Functional Modes section, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section; updated values in the Thermal Information table to align with JEDEC standards; add pin VCMOS and information regarding usage throughout data sheet; update several pin names; removed maximum supply current values in Converter Electrical Characteristics: Power Supply Characteristics (1:2 Demux Mode), leaving only power consumption specifications; conform other content to match format of similar data sheets in same device family; change "Panasonic part number ECJ-0EB1A104K" to "Presidio part number SR0402X7R104KENG5" in Power Supply; update Abs Max and ROC tables |