SNAS466G February 2009 – December 2016 ADC10D1000QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage (VA, VTC, VDR, VE) | 2.2 | V | ||
Supply difference – max(VA/TC/DR/E) – min(VA/TC/DR/E) | 0 | 100 | mV | |
Voltage on any input pin (except VinI+, VinI–, VinQ+, VinQ–) | –0.15 | (VA + 0.15) | V | |
VinI+, VinI–, VinQ+, VinQ– voltage(3) | –0.5 | 2.5 | V | |
Input current at VinI+, VinI–, VinQ+, VinQ–(4) | 50 | mA | ||
Ground difference – max(GNDTC/DR/E) – min(GNDTC/DR/E) | 0 | 100 | mV | |
Input current at any pin(4) | ±50 | mA | ||
Package power dissipation at TA ≤ 85°C(4) | 3.45 | W | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 | |||
Machine model | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Ambient temperature, TA | –55 | 125 | °C | ||
Supply voltage (VA, VTC, VE) | 1.8 | 2 | V | ||
Driver supply voltage (VDR) | 1.8 | VA | V | ||
VinI+, VinI–, VinQ+, VinQ– voltage(2) | DC-coupled | –0.4 | 2.4 | V | |
VinI+, VinI–, VinQ+, VinQ– differential voltage(3) | DC-coupled at 100% duty cycle | 1 | V | ||
DC-coupled at 20% duty cycle | 2 | ||||
DC-coupled at 10% duty cycle | 2.8 | ||||
VinI+, VinI–, VinQ+, VinQ– current(2) | AC-coupled | –50 | 50 | mA | |
VinI+, VinI–, VinQ+, VinQ– power | Maintaining common-mode voltage AC-coupled |
15.3 | dBm | ||
Not maintaining common-mode voltage, AC-coupled |
17.1 | ||||
Ground difference – max(GNDTC/DR/E) – min(GNDTC/DR/E) | 0 | V | |||
CLK+, CLK– voltage | 0 | VA | V | ||
Differential CLK amplitude | 0.4 | 2 | VP-P | ||
VCMI common-mode input voltage | VCMO – 150 | VCMO + 150 | mV |
THERMAL METRIC(1)(2) | ADC10D1000QML-SP | UNIT | |
---|---|---|---|
NAA (CCGA) | |||
376 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 13.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 5.0 | °C/W |
RθJB | Junction-to-board thermal resistance | 5.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 4.7 | °C/W |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
INL | Integral non-linearity | DC-coupled, 1-MHz sine wave over-ranged | [1, 2, 3] | ±0.7 | ±1.4 | LSB | ||
DNL | Differential non-linearity | DC-coupled, 1-MHz sine wave over-ranged | [1, 2, 3] | ±0.2 | ±0.5 | LSB | ||
Resolution with no missing codes | [1, 2, 3] | 10 | bits | |||||
VOFF | Offset error | –2.8 | LSB | |||||
VOFF_ADJ | Input offset adjustment range | ±45 | mV | |||||
PFSE | Positive full-scale error | See(5) | [1, 2, 3] | ±28 | mV | |||
NFSE | Negative full-scale error | See(5) | [1, 2, 3] | ±28 | mV | |||
Out-of-range output code | (VIN+) − (VIN−) > + full scale | [1, 2, 3] | 1023 | |||||
(VIN+) − (VIN−) > – full scale | [1, 2, 3] | 0 |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
FPBW | Full-power bandwidth | Non-DES mode | 2.8 | GHz | |||
DES mode | 1.3 | ||||||
CER | Code error rate | 10–18 | Error/Sample | ||||
Gain flatness | DC to 498 MHz | ±0.25 | dBFS | ||||
DC to 1 GHz | ±0.5 | ||||||
NPR | Noise power ratio | fc = 325 MHz, notch width = 25 MHz |
47.5 | dB | |||
1:2 DEMUX NON-DES MODE, EXTENDED CONTROL MODE, FM (14:0) = 7FFFh | |||||||
ENOB | Effective number of bits | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 8.4 | 9 | bits | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 7.8 | 9 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 8.2 | 8.9 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS, | [6] | 7.8 | 8.9 | ||||
SINAD | Signal-to-noise plus distortion ratio | fIN = 248 MHz, VIN = –0.5 dBFS, | [4, 5] | 52.2 | 55.8 | dB | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 48.5 | 55.8 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 51 | 56.8 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 48.8 | 56.8 | ||||
SNR | Signal-to-noise ratio | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 53.2 | 56.8 | dBc | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 49.4 | 56.8 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 52 | 56.1 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 49.4 | 56.1 | ||||
THD | Total harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | –68 | –59 | dBc | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | –68 | –56 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | –61 | –58 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | –61 | –57 | ||||
2nd Harm | Second harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | −75 | dBc | |||
fIN = 498 MHz, VIN = –0.5 dBFS | −68 | ||||||
3rd Harm | Third harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | −72 | dBc | |||
fIN = 498 MHz, VIN = –0.5 dBFS | −67 | ||||||
SFDR | Spurious-free dynamic range | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 59 | 63 | dBc | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 53 | 63 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 57.5 | 63 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 54.5 | |||||
NON-DEMUX NON-DES MODE, NON-EXTENDED CONTROL MODE, FSR = VA | |||||||
ENOB | Effective number of bits | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 8.1 | 8.9 | bits | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 7.8 | 8.9 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS, | [4, 5] | 8 | 8.9 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 7.7 | 8.9 | ||||
SINAD | Signal-to-noise plus distortion ratio | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 50.3 | 55.3 | dB | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 48.5 | 55.3 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 49.8 | 55.3 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 48 | 55.3 | ||||
SNR | Signal-to-noise ratio | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 50.9 | 55.6 | dBc | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 49 | 55.6 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 50.5 | 55.9 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 48.5 | 55.9 | ||||
THD | Total harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | –67 | –59.5 | dBc | |
fIN = 248 MHz, VIN =–0.5 dBFS | [6] | –67 | –58.5 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | –64.3 | –58.5 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | –64.3 | –58 | ||||
2nd Harm | Second harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | −75 | dBc | |||
fIN = 498 MHz, VIN = -0.5 dBFS | −68 | ||||||
3rd Harm | Third harmonic distortion | fIN = 248 MHz, VIN = –0.5 dBFS | −72 | dBc | |||
fIN = 498 MHz, VIN = –0.5 dBFS | −68 | ||||||
SFDR | Spurious-free dynamic range | fIN = 248 MHz, VIN = –0.5 dBFS | [4, 5] | 57.5 | 66.7 | dBc | |
fIN = 248 MHz, VIN = –0.5 dBFS | [6] | 53 | 66.7 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [4, 5] | 57.5 | 66.7 | ||||
fIN = 498 MHz, VIN = –0.5 dBFS | [6] | 54.5 | 66.7 | ||||
NON-DEMUX NON-DES MODE, NON-EXTENDED CONTROL MODE, FSR = VA | |||||||
ENOB | Effective number of bits | fIN = 498 MHz, VIN = –0.5 dBFS | 9 | bits | |||
SINAD | Signal-to-noise plus distortion ratio | fIN = 498 MHz, VIN = –0.5 dBFS | 56.2 | dB | |||
SNR | Signal-to-noise ratio | fIN = 498 MHz, VIN = –0.5 dBFS | 56.7 | dBc | |||
THD | Total harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | -65.7 | dBc | |||
2nd Harm | Second harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | −75 | dBc | |||
3rd Harm | Third harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | −68 | dBc | |||
SFDR | Spurious-free dynamic range | fIN = 498 MHz, VIN = –0.5 dBFS | 67.6 | dBc | |||
1:4 DEMUX DES MODE (Q-CHANNEL ONLY), ECM, OFFSET/GAIN ADJUSTED ENOB EFFECTIVE NUMBER OF BITS FIN = 498 MHZ, VIN = –0.5 DBFS |
|||||||
ENOB | Effective number of bits | fIN = 498 MHz, VIN = –0.5 dBFS | 8.7 | bits | |||
SINAD | Signal-to-noise plus distortion ratio | fIN = 498 MHz, VIN = –0.5 dBFS | 54.2 | dB | |||
SNR | Signal-to-noise ratio | fIN = 498 MHz, VIN = –0.5 dBFS | 55.3 | dBc | |||
THD | Total harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | 60.7 | dBc | |||
2nd Harm | Second harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | −78 | dBc | |||
3rd Harm | Third harmonic distortion | fIN = 498 MHz, VIN = –0.5 dBFS | −67 | dBc | |||
SFDR | Spurious-free dynamic range | fIN = 498 MHz, VIN = –0.5 dBFS | 63.6 | dBc |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIN_FSR | Analog differential input full-scale range | FSR pin Y3 low | [4, 5, 6] | 560 | 630 | 680 | mVP-P | |
FSR pin Y3 high | [4, 5, 6] | 750 | 820 | 890 | mVP-P | |||
EXTENDED CONTROL MODE | ||||||||
FM(14:0) = 0000h | 600 | mVP-P | ||||||
FM(14:0) = 4000h (default) | 790 | mVP-P | ||||||
FM(14:0) = 7FFFh | 980 | mVP-P | ||||||
CIN | Analog input capacitance, Non-DES mode(5)(6) |
Differential | 0.02 | pF | ||||
Each input pin to ground | 1.6 | |||||||
Analog input capacitance, DES mode(5)(6) |
Differential | 0.08 | pF | |||||
Each input pin to ground | 2.2 | |||||||
RIN | Differential input resistance | [1, 2, 3] | 100 | 103.5 | 108 | Ω | ||
COMMON-MODE OUTPUT | ||||||||
VCMO | Common-mode output voltage | ICMO = ±100 µA | [1, 2, 3] | 1.15 | 1.25 | 1.35 | V | |
TC_VCMO | Common-mode output voltage temperature coefficient | ICMO = ±100 µA | 38 | ppm/°C | ||||
VCMO_LVL | VCMO input threshold to set DC-coupling mode |
0.63 | V | |||||
CL_VCMO | Maximum VCMO load capacitance | See(6) | 80 | pF | ||||
BANDGAP REFERENCE | ||||||||
VBG | Bandgap reference output voltage | IBG = ±100 µA | [1, 2, 3] | 1.15 | 1.25 | 1.35 | V | |
TC_VBG | Bandgap reference voltage temperature coefficient | IBG = ±100 µA | 50 | ppm/°C | ||||
CLOAD VBG | Maximum bandgap reference load capacitance | 80 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP(4) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Offset match | 2 | LSB | |||||
Positive full-scale match | Zero offset selected in control register | 2 | LSB | ||||
Negative full-scale match | Zero offset selected in control register | 2 | LSB | ||||
Phase matching (I, Q) | fIN = 1 GHz | < 1 | Degree | ||||
X-TALK Q-channel |
Crosstalk from I channel (aggressor) to Q-channel (victim) | Aggressor = 498 MHz F.S. Victim = 100 MHz F.S. |
−61 | dB | |||
X-TALK I channel |
Crosstalk from Q-channel (aggressor) to I channel (victim) | Aggressor = 498 MHz F.S. Victim = 100 MHz F.S. |
−61 | dB |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIN_CLK | Differential clock input level | Sine wave clock | [1, 2, 3] | 0.4 | 0.6 | 2 | VP-P | |
Square wave clock | [1, 2, 3] | 0.4 | 0.6 | 2 | ||||
CIN_CLK | Sampling clock input capacitance(5)(6) | Differential | 0.1 | pF | ||||
Each input to ground | 1 | |||||||
RIN_CLK | Sampling clock input resistance | 100 | Ω |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VIN_RCLK | Differential RCLK input level | Differential peak-to-peak | 360 | mVP-P | |||
CIN_RCLK | RCLK input capacitance | Differential | 0.1 | pF | |||
Each input to ground | 1 | ||||||
RIN_RCLK | RCLK differential input resistance | 100 | Ω | ||||
IIH_RCLK | Input leakage current | VIN = VA | [1, 2, 3] | –6 | 6 | µA | |
IIL_RCLK | Input leakage current | VIN = GND | [1, 2, 3] | –6 | 6 | µA | |
VO_RCOUT | Differential RCOut output voltage | 360 | mV |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
DIGITAL CONTROL PINS (DES, CAL, PDI, PDQ, TPM, NDM, FSR, DDRPh, ECE, SCLK, SDI, SCS— unless otherwise specified) | |||||||
VIH | Logic high input voltage | [1, 2, 3] | 0.7 × VA | V | |||
VIL | Logic low input voltage | [1, 2, 3] | 0.3 × VA | V | |||
IIH | Input leakage current | VIN = VA | [1, 2, 3] | –6 | –0.1 | µA | |
IIL | Input leakage current (DES, CAL, TPM, FSR, DDRPh) |
VIN = GND | [1, 2, 3] | –6 | –0.1 | µA | |
Input leakage current (SCLK, SDI, SCS) |
[1, 2, 3] | –33 | –18 | µA | |||
Input leakage current (PDI, PDQ, ECE,) |
[1, 2, 3] | –66 | –36 | µA | |||
CIN_DIG | Input capacitance(4)(5) | Each input to ground | 1.5 | pF | |||
LVDS OUTPUT PINS (DATA, DCLKI, DCLKQ, ORI, ORQ) | |||||||
VOD | LVDS differential output voltage | VBG = Floating, OVS = High | [1, 2, 3] | 300 | 520 | 700 | mVP-P |
VBG = Floating, OVS = Low | 160 | 374 | 540 | ||||
VBG = VA, OVS = High | 340 | 568 | 760 | ||||
VBG = VA, OVS = Low | 190 | 400 | 600 | ||||
ΔVO DIFF | Change in LVDS output swing between logic levels | ±1 | mV | ||||
VOS | Output offset voltage | VBG = Floating | 0.8 | V | |||
VBG = VA | 1.2 | V | |||||
ΔVOS | Change in output offset voltage between logic levels | ±1 | mV | ||||
IOS | Output short-circuit current | VBG = Floating; D+ and D− connected to 0.8 V | ±3.8 | mA | |||
ZO | Differential output impedance | 100 | Ω | ||||
DIFFERENTIAL DCLK RESET PINS (DCLK_RST) | |||||||
VCMI_DRST | DCLK_RST common mode input voltage | 1.25 ± 0.15 | V | ||||
VID_DRST | Differential DCLK_RST input voltage | 0.6 | VP-P | ||||
RIN_DRST | Differential DCLK_RST input resistance(4) | 100 | Ω | ||||
DIGITAL OUTPUT PINS (CalRun, SDO) | |||||||
VOH | Logic high output level | CalRun, SDO IOH = –400 µA | [1, 2, 3] | 1.5 | 1.65 | V | |
VOL | Logic low output level | CalRun, SDO IOH = 400 µA | [1, 2, 3] | 0.15 | 0.3 | V |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
IA | Analog supply current | PDI = PDQ = Low | 890 | mA | |||
PDI = Low; PDQ = High | 505 | mA | |||||
PDI = High; PDQ = Low | 505 | mA | |||||
PDI = PDQ = High | 2 | mA | |||||
ITC | Track-and-hold and clock supply current | PDI = PDQ = Low | 358 | mA | |||
PDI = Low; PDQ = High | 220 | mA | |||||
PDI = High; PDQ = Low | 220 | mA | |||||
PDI = PDQ = High | 1 | mA | |||||
IDR | Output driver supply current | PDI = PDQ = Low | 210 | mA | |||
PDI = Low; PDQ = High | 111 | mA | |||||
PDI = High; PDQ = Low | 111 | mA | |||||
PDI = PDQ = High | 10 | µA | |||||
IE | Digital encoder supply current | PDI = PDQ = Low | 60 | mA | |||
PDI = Low; PDQ = High | 30.5 | mA | |||||
PDI = High; PDQ = Low | 30.5 | mA | |||||
PDI = PDQ = High | 10 | µA | |||||
PC | Power consumption | PDI = PDQ = Low | [1, 2, 3] | 2.9 | 3.22 | W | |
PDI = Low; PDQ = High | 1.64 | 1.88 | W | ||||
PDI = High; PDQ = Low | 1.64 | 1.88 | W | ||||
PDI = PDQ = High | 6 | mW |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT CLOCK (CLK) | |||||||
fCLK (max) | Maximum input clock frequency | [9, 10, 11] | 1 | GHz | |||
fCLK (min) | Minimum input clock frequency | Non-DES mode | [9, 10, 11] | 200 | MHz | ||
DES mode | [9, 10, 11] | 250 | |||||
Input clock duty cycle | fCLK (min) ≤ fCLK ≤ fCLK (max) | 20 | 50 | 80 | % | ||
tCL | Input clock low time | 200 | 500 | ps | |||
tCH | Input clock high time | 200 | 500 | ps | |||
DCLK duty cycle | 50 | % | |||||
50 | % | ||||||
DCLK_RST | |||||||
tSR | Setup time DCLK_RST± | 45 | ps | ||||
tHR | Hold time DCLK_RST± | 45 | ps | ||||
tPWR | Pulse Width DCLK_RST± | 5 | Input Clock Cycles | ||||
DATA CLOCK (DCLKI, DCLKQ) | |||||||
tSYNC_DLY | DCLK synchronization delay | 90° mode | 4 | Input Clock Cycles | |||
0° mode | 5 | ||||||
tLHT | Differential low-to-high transition time | 10% to 90%, CL = 2.5 pF | 220 | ps | |||
tHLT | Differential high-to-low transition time | 10% to 90%, CL = 2.5 pF | 220 | ps | |||
tSU | Data-to-DCLK set-up time | DDR mode, 90° DCLK | 850 | ps | |||
tH | DCLK-to-data hold time | DDR mode, 90° DCLK | 850 | ps | |||
tOSK | DCLK-to-data output skew | 50% of DCLK transition to 50% of data transition | ±75 | ps | |||
DCLK duty cycle | 50 | % | |||||
50 | % | ||||||
DATA INPUT-TO-OUTPUT | |||||||
tAD | Sampling (aperture) delay | Input CLK+ fall to acquisition of data | 1.1 | ns | |||
tAJ | Aperture jitter | 0.2 | ps (rms) | ||||
tOD | Input clock-to data output delay (in addition to tLAT) | 50% of input clock transition to 50% of data transition | 2.4 | ns | |||
tLAT | Latency in 1:2 demux non-DES mode(5) | DI, DQ outputs | [4, 5, 6] | 34 | 34 | Input Clock Cycles | |
DId, DQd outputs | 35 | 35 | |||||
Latency in 1:4 demux DES mode(5) | DI outputs | [4, 5, 6] | 34 | 34 | Input Clock Cycles | ||
DQ outputs | 34.5 | 34.5 | |||||
DId outputs | 35 | 35 | |||||
DQd Outputs | 35.5 | 35.5 | |||||
Latency in non-demux non-DES mode(5) | DI outputs | [4, 5, 6] | 34 | 34 | Input Clock Cycles | ||
DQ outputs | 34 | 34 | |||||
Latency in non-demux DES mode(5) | DI outputs | [4, 5, 6] | 34 | 34 | Input Clock Cycles | ||
DQ outputs | 34.5 | 34.5 | |||||
tORR | Over-range recovery time | Differential VIN step from ±1.2 V to 0 V to get accurate conversion | 1 | Input Clock Cycle | |||
tWU | PD low-to-rated accuracy conversion (wake-up time) | Non-DES mode | 500 | ns | |||
DES mode | 1 | µs |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | NOM(4) | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fSCLK | Serial clock frequency | See(5) | 15 | MHz | |||
Serial clock low time | [9, 10, 11] | 30 | ns | ||||
Serial clock high time | [9, 10, 11] | 30 | ns | ||||
tSSU | Serial data-to-serial clock rising setup time | See(5) | 2.5 | ns | |||
tSH | Serial data-to-serial clock rising hold time | See(5) | 1 | ns | |||
tSCS | SCS-to-serial clock rising setup time | 2.5 | ns | ||||
tHCS | SCS-to-serial clock falling hold time | 1.5 | ns | ||||
tBSU | Bus turnaround time | 10 | ns |
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tCAL | Calibration cycle time | Non-ECM | 2.4 × 107 | Clock Cycles | |||
ECM CSS = 0b | 2.3 × 107 | ||||||
ECM; CSS = 1b | |||||||
CMS(1:0) = 00b | 0.8 × 107 | Clock Cycles | |||||
CMS(1:0) = 01b | 1.5 × 107 | ||||||
CMS(1:0) = 10b (ECM default) | 2.4 × 107 | ||||||
tCAL_L | CAL pin low time | See(4) | [9, 10,11] | 1280 | Clock Cycles | ||
tCAL_H | CAL pin high time | See(4) | [9, 10, 11] | 1280 | Clock Cycles |
SUBGROUP | DESCRIPTION | TEMPERATURE (°C) |
---|---|---|
1 | Static tests at | 25 |
2 | Static tests at | 125 |
3 | Static tests at | –55 |
4 | Dynamic tests at | 25 |
5 | Dynamic tests at | 125 |
6 | Dynamic tests at | –55 |
7 | Functional tests at | 25 |
8A | Functional tests at | 125 |
8B | Functional tests at | –55 |
9 | Switching tests at | 25 |
10 | Switching tests at | 125 |
11 | Switching tests at | –55 |
12 | Setting time at | 25 |
13 | Setting time at | 125 |
14 | Setting time at | –55 |
* The timing here is shown for the I channel only. However, the Q channel functions precisely the same as the I channel, with VinQ+, VinQ–, DCLKQ+, DCLKQ–, DQd and DQ instead of VinI+, VinI–, DCLKI+, DCLKI–, DId and DI. Both the I channel and the Q channel use the same CLK+, CLK–.
** The timing here is shown for the Q channel only. However, for the non-demux non-DES node, either the I channel and the Q channel may be used as input. For this case, the I-channel functions precisely the same as those of the Q channel, with VinI+, VinI–, DCLKI+, DCLKI–, and DI instead of VinQ+, VinQ–, DCLKQ+, DCLKQ–, and DQ. Both the I channel and Q channel use the same CLK+, CLK–.