JAJSRN3 October 2023 ADC12QJ1600-SEP
PRODUCTION DATA
The ADC12QJ1600-SEP can be used in a wide range of applications including light detection and ranging (LiDAR), RADAR, satellite communications, handheld test equipment (communications testers and oscilloscopes), and software-defined radios (SDR). The wide input bandwidth enables direct RF sampling to at least 4 GHz and the high sampling rate allows signal bandwidths of greater than 500 MHz. The Typical Application section describes the use of the device in a LiDAR application using the integrated clocking features to reduce system cost, component count and solution size.