JAJSGZ4 February 2019 ADC3244E
PRODUCTION DATA.
The devices offer two different output format options, thus making interfacing to a field-programmable gate array (FPGA) or an application-specific integrated circuit (ASIC) easy. Each option can be easily programmed using the serial interface, as shown in Table 3. The output interface options are:
INTERFACE OPTIONS | SERIALIZATION | RECOMMENDED SAMPLING FREQUENCY (MSPS) | BIT CLOCK FREQUENCY (MHz) | FRAME CLOCK FREQUENCY (MHz) | SERIAL DATA RATE (Mbps) | |
---|---|---|---|---|---|---|
MINIMUM | MAXIMUM | |||||
1-wire | 14x | 15(1) | — | 105 | 15 | 210 |
— | 80 | 560 | 80 | 1120 | ||
2-wire (default after reset) | 7x | 20(1) | — | 70 | 10 | 140 |
— | 125 | 437.5 | 62.5 | 875 |