JAJSGZ4 February 2019 ADC3244E
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 6-9, 12, 17, 20, 25, 28-30 | I | Analog 1.8-V power supply |
CLKM | 18 | I | Negative differential clock input for the ADC |
CLKP | 19 | I | Positive differential clock input for the ADC |
DA0M | 48 | O | Negative serial LVDS output for channel A0 |
DA0P | 47 | O | Positive serial LVDS output for channel A0 |
DA1M | 46 | O | Negative serial LVDS output for channel A1 |
DA1P | 45 | O | Positive serial LVDS output for channel A1 |
DB0M | 40 | O | Negative serial LVDS output for channel B0 |
DB0P | 39 | O | Positive serial LVDS output for channel B0 |
DB1M | 38 | O | Negative serial LVDS output for channel B1 |
DB1P | 37 | O | Positive serial LVDS output for channel B1 |
DCLKM | 44 | O | Negative bit clock output |
DCLKP | 43 | O | Positive bit clock output |
DVDD | 2, 4, 33, 35 | I | Digital 1.8-V power supply |
FCLKM | 42 | O | Negative frame clock output |
FCLKP | 41 | O | Positive frame clock output |
GND | 1, 3, 5, 32, 34, 36 | I | Ground, 0 V |
INAM | 11 | I | Negative differential analog input for channel A |
INAP | 10 | I | Positive differential analog input for channel A |
INBM | 26 | I | Negative differential analog input for channel B |
INBP | 27 | I | Positive differential analog input for channel B |
PDN | 31 | I | Power-down control. This pin can be configured using the SPI.
This pin has an internal 150-kΩ pulldown resistor. |
RESET | 21 | I | Hardware reset; active high. This pin has an internal 150-kΩ pulldown resistor. |
SCLK | 13 | I | Serial interface clock input. This pin has an internal 150-kΩ pulldown resistor. |
SDATA | 14 | I | Serial interface data input. This pin has an internal 150-kΩ pulldown resistor. |
SDOUT | 16 | O | Serial interface data output |
SEN | 15 | I | Serial interface enable; active low.
This pin has an internal 150-kΩ pullup resistor to AVDD. |
SYSREFM | 23 | I | Negative external SYSREF input |
SYSREFP | 22 | I | Positive external SYSREF input |
VCM | 24 | O | Common-mode voltage for analog inputs |
Thermal Pad | I | Thermal pad. Connect to ground. |