SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The status word is the first device word in every DOUT data frame. The status word either provides a status update of the ADC internal system monitors or functions as a status response to an input command; see the SPI Command Definitions section. The contents of the status word are always 16 bits in length with the remaining LSBs set to zeroes depending on the device word length; see Table 7.