JAJSII2A February 2020 – February 2020 ADS8355
PRODUCTION DATA.
The dual-SDO mode is designed to support the maximum throughput at lower SCLK frequencies.
The single-SDO mode is enabled by programming the SDO_MODE bit in the SDO_CTRL register to logic low. In this mode, the SDO_A pin outputs the ADC_A conversion result and the SDO_B pin outputs the ADC_B conversion result. Figure 29 shows a detailed timing diagram for this mode.
A CS rising edge forces SDO_x to tri-state. CS also samples the input signal and causes the device to enter conversion phase. Conversion is done with the internal clock. CS and SCLK must remain high for a minimum time of tCONV. A CS falling edge brings the serial data bus out of tri-state and the device outputs the MSB of the data. The lower data bits are output on the subsequent SCLK falling edges. SDO_A and SDO_B go low after the 16th SCLK falling edge. The SDO_x signals remain low until the CS signal is pulled high.