JAJSN15 December 2023 ADS9227
ADVMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||
IB | Input bias current | 0.5 | TBD | µA | ||
Input bias current thermal drift | 1 | nA/℃ | ||||
DC PERFORMANCE | ||||||
Resolution | No missing codes | 16 | Bits | |||
DNL | Differential nonlinearity | –0.5 | ±0.3 | 0.5 | LSB | |
INL | Integral nonlinearity | –0.75 | ±0.3 | 0.75 | LSB | |
V(OS) | Input offset error | ±2 | TBD | LSB | ||
dVOS/dT | Input offset error thermal drift | ±0.3 | TBD | ppm/°C | ||
GE | Gain error(1) | –0.05 | ±0.01 | 0.05 | %FSR | |
dGE/dT | Gain error thermal drift | ±0.5 | TBD | ppm/°C | ||
AC PERFORMANCE | ||||||
SINAD | Signal-to-noise + distortion ratio | fIN = 2 kHz | TBD | 93.4 | dB | |
fIN = 1 MHz | 90.4 | |||||
SNR | Signal-to-noise ratio | fIN = 2 kHz | TBD | 93.5 | dBFS | |
fIN = 1 MHz | 90.5 | |||||
THD | Total harmonic distortion | fIN = 2 kHz | –120 | dB | ||
fIN = 1 MHz | –104 | |||||
SFDR | Spurious-free dynamic range | fIN = 2 kHz | 120 | dB | ||
fIN = 1 MHz | 104 | |||||
Isolation crosstalk | fIN = 2 kHz | TBD | dB | |||
SAMPLING DYNAMICS | ||||||
BW | Input-bandwidth | ADS9228 | 90 | MHz | ||
ADS9227 | 45 | |||||
COMMON-MODE OUTPUT BUFFER | ||||||
VCMOUT | Common-mode output voltage | 2.4 | V | |||
Output current drive | 0 | 5 | μA | |||
LVDS RECEIVER (SMPL_CLK) | ||||||
VTH | High-level input voltage | 100 | mV | |||
VTL | Low-level input voltage | –100 | mV | |||
VICM | Input common-mode voltage | 0.3 | 1.2 | 1.4 | V | |
LVDS OUTPUT (CLKOUT, DOUTA, and DOUTB) | ||||||
VODIFF | Differential output voltage | RL = 100 Ω | 250 | 350 | 450 | mV |
VOCM | Output common-mode voltage | RL = 100 Ω | 1.08 | 1.1 | 1.32 | V |
CMOS INPUTS (CS, SCLK, and SDI) | ||||||
VIL | Input low logic level | –0.1 | 0.5 | V | ||
VIH | Input high logic level | 1.3 | VDD_1V8 | V | ||
CMOS OUTPUT (SDO) | ||||||
VOL | Output low logic level | IOL = 200-µA sink | 0 | 0.4 | V | |
VOH | Output high logic level | IOH = 200-µA source | 1.4 | VDD_1V8 | V | |
POWER SUPPLY | ||||||
IAVDD_5V | Supply current from AVDD_5V | At 10 MSPS throughput (ADS9228) | 30 | 40 | mA | |
At 5 MSPS throughput (ADS9227) | 18 | 24 | ||||
Power-down | 2 | |||||
IVDD_1V8 | Supply current from VDD_1V8 | At 10 MSPS throughput (ADS9228) | 68 | 89 | mA | |
At 5 MSPS throughput (ADS9227) | 51 | 66 | ||||
Power-down | 2 |