JAJSEL8C June 2018 – November 2022 AMC1211-Q1
PRODUCTION DATA
Table 8-1 lists the parameters for this typical application.
PARAMETER | VALUE | |
---|---|---|
DC bus voltage | 600 V (maximum) | |
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Maximum resistor operating voltage | 100 V | |
Voltage drop across the sense resistor (RSNS) for a linear response | 2 V (maximum) | |
Current through the resistive divider, ICROSS | 100 μA |