4 Revision History
Changes from Revision B (June 2022) to Revision C (November 2022)
- 「特長」セクションの CMTI 定格を 100kV/μs (最小値) から 30kV/μs (最小値) に訂正Go
- Added specified ambient temperature range to Recommended Operating Conditions tableGo
- Corrected Rise, Fall, and
Delay Time Definition timing diagramGo
- Changed fail-safe to failsafe
Go
- Removed component values from differential output filter in circuit diagram
in he Typical Application sectionGo
Changes from Revision A (June 2020) to Revision B (June 2022)
- 絶縁規格を DIN VDE V 0884-11 (VDE V 0884-11) から DIN EN IEC 60747-17 (VDE 0884-17) に変更し、それに応じて「絶縁仕様」と「安全関連認証」の表を更新Go
- 製品名を AMC1211A-Q1 から AMC1211-Q1 に変更 (注文可能型番に影響はなし)Go
- 「特長」セクションを変更Go
- 「概要」セクションを変更Go
- Changed pin names: VIN to IN, VOUTP to OUTP, and VOUTN to
OUTNGo
- Merged VOS specs for 4.5V ≤ VDD1 ≤ 5.5 V and 3.0 V ≤ VDD1 ≤ 5.5 V rangesGo
- Changed VDD1 DC PSRR from –65 dB (typical) to –80 dB (typical)Go
- Changed VDD1UV (VDD1 falling) from 1.75 V / 2.53 V / 2.7 V to 2.4 V / 2.6 V / 2.8 V (minimum / typical / maximum)Go
- Changed Rise, Fall, and
Delay Time Definition timing diagramGo
- Changed Isolation Capacitor Lifetime Projection figure Go
- Deleted histogram curves from Typical Characteristics
sectionGo
- Changed Overview sectionGo
- Changed functional block diagramGo
- Changed the Analog Input sectionGo
- Changed Isolation Channel Signal Transmission
sectionGo
- Deleted Failsafe Output section, added Analog Output
sectionGo
- Changed Typical Application section and subsectionsGo
- Added Input Filter Design sectionGo
- Added Differential to Single-Ended Output Conversion
sectionGo
- Changed Step Response of the AMC1211-Q1
figureGo
- Changed Application Curve sectionGo
- Changed What To Do and What Not To Do
sectionGo
- Changed Power Supply Recommendations
sectionGo
- Changed Layout sectionGo
- Changed Layout Guidelines sectionGo
- Changed recommended layout drawingGo