4 Revision History
Changes from March 13, 2023 to April 24, 2023 (from Revision A (April 2017) to Revision B (April 2023))
- ドキュメントのタイトルを変更Go
- 「特長」セクションを変更 箇条書き項目を変更、削除、再編成Go
- 「特長」セクションに「機能安全対応」の箇条書き項目を追加
Go
- 絶縁規格を DIN VDE V 0884-11 (VDE V 0884-10) から DIN EN IEC 60747-17 (VDE 0884-17) に変更し、それに応じて「絶縁仕様」と「安全関連認証」の表を更新
Go
- 「概要」セクションを変更し、既知のベスト・プラクティスとして同相デカップリング・コンデンサを追加
Go
- Changed pin names VINP to INP, VINN to INN, VOUTP to OUTP, and VOUTN
to OUTN throughout documentGo
- Changed Description column and added footnotes to Pin
Functions tableGo
- Changed PD from 81.4 mW to 99 mWGo
- Changed PD1 (VDD1 = 3.3 V) from 24.85 mW to 31 mWGo
- Changed PD1 (VDD1 = 5.5 V) from 45.65 mW to 54 mWGo
- Changed PD2 (VDD2 = 3.3 V) from 20.16 mW to 26 mWGo
- Changed PD2 (VDD2 = 5.5 V) from 35.75 mW to 45 mWGo
- Changed DTI from ≥0.027 mm to ≥0.021 mm in Insulation Specifications tableGo
- Changed IIB parameter specification and conditionsGo
- Changed IDD1 (3.0 V ≤ VDD1 ≤ 3.6 V) from 5.0 mA (typ) / 6.9 mA (max) to 6.3 mA (typ) / 8.5 mA (max)Go
- Changed IDD1 (4.5 V ≤ VDD1 ≤ 5.5 V) from 5.9 mA (typ) / 8.3 mA (max) to 7.2 mA (typ) / 9.8 mA (max)Go
- Changed IDD2 (3.0 V ≤ VDD2 ≤ 3.6 V) from 4.4 mA (typ) / 5.6 mA (max) to 5.3 mA (typ) / 7.2 mA (max)Go
- Changed IDD2 (4.5 V ≤ VDD2 ≤ 5.5 V) from 4.8 mA (typ) / 6.5 mA (max) to 5.9 mA (typ) / 8.1 mA (max)Go
- Changed Timing Diagram sectionGo
- Changed Input Bias Current vs Common-Mode Input Voltage figure to align with new test conditionGo
- Changed Input Bias Current vs High-Side Supply Voltage figure to align with new test conditionGo
- Changed Input Bias Current vs Temperature figure to align with new test conditionGo
- Changed legend of Output Voltage vs Input Voltage figure, VOUTP is now red and VOUTN is now black Go
- Changed Overview sectionGo
- Changed Functional Block Diagram imageGo
- Changed the Analog Input sectionGo
- Added the Isolation Channel Signal Transmission
sectionGo
- Added Analog Output section, deleted Fail-Safe Output
sectionGo
- Changed Device Functional Modes sectionGo
- Changed Application Information sectionGo
- Changed Typical Application sectionGo
- Changed Best Design Practices sectionGo
- Changed Power Supply Recommendations sectionGo
- Changed the Recommended Layout of the AMC1301-Q1
figureGo
- Added a link to the Isolated Voltage-Measurement Circuit in
the Related Documentation sectionGo
Changes from Revision * (April 2017) to Revision A (April 2017)
- Changed max specification of Supply voltage row in Absolute Maximum Ratings table from 6.5 V to 7 VGo