JAJSD56B april 2017 – april 2023 AMC1301-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | 2.0 | µs | |||
tf | Output signal fall time | 2.0 | µs | |||
VINx to VOUTx signal delay (50% - 10%) | Unfiltered output | 0.7 | 2.0 | µs | ||
VINx to VOUTx signal delay (50% - 50%) | Unfiltered output | 1.6 | 2.6 | µs | ||
VINx to VOUTx signal delay (50% - 90%) | Unfiltered output | 2.5 | 3 | µs |