JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | HYST-LT(4:0) | ||||||
R/W-All zeros | R/W-0x08 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | All zeros |
Reserved for factory use. |
4-0 | HYST-LT(4:0) | R/W | 0x08 |
Hysteresis of local temperature sensor, 1°C per step. The range is 0°C to 31°C. |