JAJSEL3D November 2014 – February 2018 AMC7836
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | ADC-UPDATE | Reserved | UPDATE | ||||
R/W-All Zeros | R/W-0 | R/W-All Zeros | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | All zeros |
Reserved for factory use |
4 | ADC-UPDATE | R/W | 0 |
When set transfers the latest ADC and temperature conversion data to the ADC and Temperature Data registers. This function is needed when operating the ADC in auto-cycle mode |
3-1 | Reserved | R/W | All zeros |
Reserved for factory use |
0 | DAC-UPDATE | R/W | 0 |
DAC update (self clearing) 0: disabled 1: enabled – transfers data from buffers to active registers (DAC registers only) |