SLUSFD7 April 2024 BQ25308
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
BQ25300 | BQ25302 | BQ25303J | BQ25306 | BQ25308 | |
---|---|---|---|---|---|
Battery Cells in Series | 1 | 1 | 1 | 1, 2 | 1 |
Input Operation Voltage | 4.1V to 17V | 4.1V to 6.2V | 4.1V to 17V | 4.1V to 17V | 4.1V to 17V |
Charge Voltage | 3.6V, 4.15V, 4.2V, 4.05V | 4.1V, 4.35V, 4.4V, 4.2V | 4.1V, 4.35V, 4.4V, 4.2V | programmable from 3.4V to 9.0V | 3.6V, 4.15V, 4.2V, 4.05V |
Maximum Fast Charge Current ICHG | 3.0A | 2.0A | 3.0A | 3.0A | 3.0A |
Battery Temperature Protection (JEITA or Cold/Hot) | Cold/Hot | Cold/Hot | JEITA | Cold/Hot | Cold/Hot |
Dead Battery Charge Inhibit | No | No | No | No | Yes |