SLUSFD7 April 2024 BQ25308
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The EN pin can enable or disable the device. When the device is disabled, the device is in disable mode and it draws minimum current at VBUS. When the device is enabled, if VBUS rises above VVBUS_UVLOZ, the device powers part of internal bias and comparators and starts Power on Reset (POR).