JAJSGO0C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
QUIESCENT CURRENTS | ||||||
IBAT | Battery discharge current (BATP, BAT, SYS) | VBAT = 9 V, No VBUS, SCL, SDA = 0 V or 1.8 V, ADC Disabled, TJ = 25℃ | 11.5 | 14 | µA | |
VBAT = 9 V, No VBUS, SCL, SDA = 0 V or 1.8 V, ADC Disabled, TJ < 85℃ | 11.5 | 20 | µA | |||
IVBUS_HIZ | Input supply current (VBUS) in HIZ | VBUS = 5 V, High-Z Mode, no battery, ADC Disabled, TJ = 25℃ | 30 | 35 | µA | |
VBUS = 5 V, High-Z Mode, no battery, ADC Disabled, TJ < 85℃ | 30 | 40 | µA | |||
IVBUS | Input supply current (VBUS) | VBUS = 5 V, VBAT = 7.6 V, converter not switching | 1.5 | 3 | mA | |
VBUS = 5 V, VBAT = 7.6 V, converter switching, ISYS = 0A | 3 | mA | ||||
IBAT_OTG | Battery discharge current in OTG mode | VBAT = 8.4 V, OTG Buck Mode,
IVBUS = 0A, converter switching |
3 | mA | ||
VBUS/VBAT POWER UP | ||||||
VVBUS_OP | VBUS operating range | 3.9 | 6.2 | V | ||
VVBUS_UVLOZ | VBUS rising for active I2C, no battery | VBUS rising | 3.3 | 3.6 | V | |
VVBUS_PRESENT | VBUS rising | 3.65 | 3.9 | V | ||
VVBUS_OV | VBUS over-voltage rising threshold | VBUS rising | 6.2 | 6.6 | V | |
VBUS over-voltage falling threshold | VBUS falling | 5.9 | 6.4 | V | ||
VBAT_UVLOZ | Battery for active I2C | VBAT rising | 3.7 | 4.0 | 4.335 | V |
VPOORSRC | Bad adapter detection threshold | 3.7 | V | |||
IPOORSRC | Bad adapter detection current source | 15 | mA | |||
POWER-PATH | ||||||
VSYS | Typical System Regulation Voltage | ISYS = 0A, VBAT = 8.80 V > SYS_MIN[3:0], Charge Disabled (EN_CHG = 0). Offset above VBAT | 100 | mV | ||
VSYS | Typical System Regulation Voltage | ISYS = 0A, VBAT < SYS_MIN[3:0], Charge Disabled (EN_CHG = 0). Offset above SYS_MIN | 200 | mV | ||
VSYS_MIN | System Regulation Voltage | VBAT < SYS_MIN[3:0] = 1010, Charge Disabled (EN_CHG = 0) | 7 | 7.2 | V | |
RON_QBLK (Q1) | Blocking MOSFET on-resistance between VBUS and PMID (QB) | TJ = 25°C | 25 | 36 | mΩ | |
TJ = – 40°C - 125°C | 25 | 52 | mΩ | |||
RON_QHS (Q2) | High-side switching MOSFET on-resistance between SW and SYS (Q2) | TJ = 25°C | 30 | 40 | mΩ | |
TJ = – 40°C - 125°C | 30 | 55 | mΩ | |||
RON_QLS (Q3) | Low-side switching MOSFET on-resistance between SW and GND (Q3) | TJ = 25°C | 40 | 59 | mΩ | |
TJ = – 40°C - 125°C | 40 | 80 | mΩ | |||
BATTERY CHARGER | ||||||
VREG_RANGE | Typical charge voltage regulation range | 6.8 | 9.2 | V | ||
VREG_STEP | Typical charge voltage step | 10 | mV | |||
VREG_ACC | Charge voltage accuracy | VREG = 8.40 V, TJ = – 40°C - 85°C | 8.3664 | 8.4 | 8.4336 | V |
VREG = 8.70 V, TJ = – 40°C - 85°C | 8.6652 | 8.7 | 8.7348 | V | ||
VREG = 8.80 V, TJ = – 40°C - 85°C | 8.7648 | 8.8 | 8.8352 | V | ||
ICHG_RANGE | Charge current regulation range | 0 | 2200 | mA | ||
ICHG_STEP | Charge current regulation step | 50 | mA | |||
ICHG_ACC | Fast Charge current regulation accuracy | ICHG = 250 mA, VBAT = 6.2 V or 7.6 V, TJ = – 20°C - 85°C | -25 | 25 | % | |
ICHG = 500 mA, VBAT = 6.2 V or 7.6 V, TJ = – 20°C - 85°C | -10 | 10 | % | |||
ICHG = 1000 mA, VBAT = 6.2 V or 7.6 V, TJ = – 20°C - 85°C | -7.5 | 7.5 | % | |||
IPRECHG_RANGE | Precharge current range | 50 | 800 | mA | ||
IPRECHG_STEP | Typical precharge current step | 50 | mA | |||
IPRECHG_ACC | Precharge current accuracy | VBAT = 5.2 V, IPRECHG = 200 mA,
TJ = – 20°C - 85°C |
-20 | 20 | % | |
ITERM_RANGE | Termination current range | 50 | 800 | mA | ||
ITERM_STEP | Typical termination current step | 50 | mA | |||
ITERM_ACC | Termination current accuracy | ICHG = 1.5A, ITERM = 50 mA,
TJ = – 40°C - 85°C |
-40 | 40 | % | |
ICHG = 1.5A, ITERM = 150 mA,
TJ = – 40°C - 85°C |
-20 | 20 | % | |||
VBAT_SHORT | Short Battery Voltage rising threshold to start pre-charging | VBAT rising | 4.1 | 4.4 | 4.7 | V |
VBAT_SHORT_HYS | Short Battery Voltage falling threshold to stop pre-charging | VBAT falling | 3.7 | 4.0 | 4.3 | V |
IBAT_SHORT | Short Battery Voltage trickle charging current | VBAT < 4.4 V | 100 | mA | ||
VBAT_LOWV | VBAT LOWV Rising threshold to start fast-charging | VBAT rising, VBATLOW = 6.0 V | 5.7 | 6 | 6.3 | V |
VBAT LOWV Falling threshold to stop fast-charging | VBAT falling, VBATLOW = 6.0 V | 5.3 | 5.6 | 5.9 | V | |
VRECHG | Recharge threshold below VREG | VBAT falling, VRECHG[1:0] = 01 | 200 | mV | ||
VBAT falling, VRECHG[1:0] = 10 | 300 | mV | ||||
RON_QBAT (Q4) | MOSFET on-resistance between SYS and BAT (Q4) | TJ = 25°C | 15 | 18 | mΩ | |
TJ = – 40°C - 125°C | 15 | 26 | mΩ | |||
RBATP | BATP Input resistance | VBAT = 8 V, VBUS = 5 V, EN_HIZ = 1, ADC Disabled | 2.7 | MΩ | ||
RBATN | BATN Input resistance | VBAT = 8 V, VBUS = 5 V, EN_HIZ = 1, ADC Disabled | 2.7 | MΩ | ||
INPUT VOLTAGE / CURRENT REGULATION | ||||||
VINDPM_RANGE | Input voltage regulation range | 3.9 | 5.5 | V | ||
VINDPM_STEP | Input voltage regulation step | 100 | mV | |||
VINDPM | Input voltage limit | VINDPM = 3.9 V | 3.783 | 3.9 | 4.017 | V |
VINDPM = 4.4 V | 4.268 | 4.4 | 4.532 | V | ||
IINDPM_RANGE | Input current regulation range | 500 | 3300 | mA | ||
IINDPM_STEP | Input current regulation step | 100 | mA | |||
IINDPM_ACC | Input current regulation limit | IINDPM = 500 mA | 445 | 470 | 500 | mA |
IINDPM = 900 mA | 765 | 832.5 | 900 | mA | ||
IINDPM = 2500 mA | 2125 | 2312.5 | 2500 | mA | ||
IINDPM = 3000 mA | 2550 | 2775 | 3000 | mA | ||
KILIM | IINMAX = KILIM/RILIM, Input Current regulation by ILIM pin = 1.5A | 1000 | 1085 | 1170 | A x Ω | |
D+/D- DETECTION | ||||||
VD+D-_600MVSRC | D+/D- Voltage Source (600 mV) | 500 | 600 | 700 | mV | |
ID+_10UASRC | D+ Current Source (10 µA) | 7 | 10 | 14 | µA | |
ID+D-_100UASNK | D+/D- Current Sink (100 µA) | 50 | 100 | 150 | µA | |
VD+D-_0P325 | D+/D- Comparator Threshold for Secondary Detection | 250 | 400 | mV | ||
VD+_0P8 | D+Comparator Threshold for Data Contact Detection | 800 | mV | |||
RD-_19K | D- Resistor to Ground (19 kΩ) | 14.25 | 24.8 | kΩ | ||
VD+D-_1P2 | D+/D- Threshold for Non-standard adapter | 1.05 | 1.35 | V | ||
VD+D-_2P0 | D+/D- Threshold for Non-standard adapter | 1.85 | 2.15 | V | ||
VD+D-_2P8 | D+/D- Threshold for Non-standard adapter | 2.55 | 2.85 | V | ||
ID+D-_LKG | D+/D- Leakage Current | HiZ | -1 | 1 | µA | |
BATTERY OVER-VOLTAGE PROTECTION | ||||||
VBAT_OVP | Battery over-voltage rising threshold | VBAT rising, as percentage of VREG | 103 | 104 | 105 | % |
Battery over-voltage falling threshold | VBAT falling, as percentage of VREG | 101 | 102 | 103 | % | |
THERMAL REGULATION AND THERMAL SHUTDOWN | ||||||
TREG | Junction temperature regulation accuracy | TREG = 120°C | 120 | °C | ||
TSHUT | Thermal Shutdown Rising threshold | Temperature Increasing | 150 | °C | ||
Thermal Shutdown Falling threshold | Temperature Decreasing | 120 | °C | |||
JEITA THERMISTOR COMPARATOR (BOOST MODE) | ||||||
VT1 | T1 (0°C) threshold, Charge suspended below this temperature. | As Percentage to REGN | 72.75 | 73.25 | 73.75 | % |
VT1_HYS | Charge re-enabled to ICHG/2 and VREG above this temperature | As Percentage to REGN | 1.3 | % | ||
VT2 | T2 (10°C) threshold, Charge back to ICHG/2 and VREG below this temperature | As Percentage to REGN | 67.75 | 68.25 | 68.75 | % |
VT2_HYS | Charge back to ICHG and VREG above this temperature | As Percentage to REGN | 1.3 | % | ||
VT3 | T3 (45°C) threshold, Charge back to ICHG and 8.1 V above this temperature. | As Percentage to REGN | 44.25 | 44.75 | 45.25 | % |
VT3_HYS | Charge back to ICHG and VREG below this temperature | As Percentage to REGN | 1 | % | ||
VT5 | T5 (60°C) threshold, charge suspended above this temperature. | As Percentage to REGN | 33.875 | 34.375 | 34.875 | % |
VT5_HYS | Charge back to ICHG and 8.1 V below this temperature | As Percentage to REGN | 1.3 | % | ||
COLD/HOT THERMISTOR COMPARATOR (OTG BUCK MODE) | ||||||
VBCOLD0 | Cold Temperature Threshold 0, TS pin Voltage Rising Threshold | As Percentage to REGN, BCOLD = 0 (Approx. – 10°C w/ 103AT) | 76.5 | 77 | 77.5 | % |
VBCOLD0_HYS | Cold Temperature Threshold 0, TS pin Voltage Falling Threshold | As Percentage to REGN | 1 | % | ||
VBCOLD1 | Cold Temperature Threshold 1, TS pin Voltage Rising Threshold | As Percentage to REGN, BCOLD = 1 (Approx. – 20°C w/ 103AT) | 79.5 | 80 | 80.5 | % |
VBCOLD1_HYS | Cold Temperature Threshold 1, TS pin Voltage Falling Threshold | As Percentage to REGN | 1 | % | ||
VBHOT0 | Hot Temperature Threshold 0, TS pin Voltage Falling Threshold | As Percentage to REGN, BHOT[1:0] = 01 (Approx. 55°C w/ 103AT) | 37.25 | 37.75 | 38.25 | % |
VBHOT0_HYS | Hot Temperature Threshold 0, TS pin Voltage Rising Threshold | As Percentage to REGN | 3 | % | ||
VBHOT1 | Hot Temperature Threshold 1, TS pin Voltage falling Threshold | As Percentage to REGN, BHOT[1:0] = 00 (Approx. 60°C w/ 103AT) | 33.875 | 34.375 | 34.875 | % |
VBHOT1_HYS | Hot Temperature Threshold 1, TS pin Voltage rising Threshold | As Percentage to REGN | 3 | % | ||
VBHOT2 | Hot Temperature Threshold 2, TS pin Voltage falling Threshold | As Percentage to REGN, BHOT[1:0] = 10 (Approx. 65°C w/ 103AT) | 30.75 | 31.25 | 31.75 | % |
VBHOT1_HY2 | Hot Temperature Threshold 2, TS pin Voltage rising Threshold | As Percentage to REGN | 3 | % | ||
BOOST MODE CONVERTER | ||||||
FSW | PWM switching frequency | Oscillator frequency | 1.35 | 1.5 | 1.65 | MHz |
OTG BUCK MODE CONVERTER | ||||||
VOTG_BAT | Battery voltage exiting OTG mode | BAT falling | 5.85 | 6 | 6.15 | V |
VOTG_RANGE | Typical OTG Buck mode voltage regulation range | 4.5 | 5.5 | V | ||
VOTG_STEP | Typical OTG Buck mode voltage regulation step | 100 | mV | |||
VOTG_ACC | OTG Buck mode voltage regulation accuracy | IVBUS = 0A, OTG_VLIM = 5 V | -3 | 3 | % | |
IOTG_RANGE | Typical OTG Buck mode current regulation range | 0.5 | 2 | A | ||
IOTG_STEP | Typical OTG Buck mode current regulation step | 100 | mA | |||
IOTG_ACC | OTG Buck mode current regulation accuracy | OTG_ILIM = 1A | -15 | -7.5 | 0.05 | % |
VOTG_OVP | OTG Buck mode over-voltage threshold | 5.8 | 6 | V | ||
REGN LDO | ||||||
VREGN | REGN LDO output voltage | VVBUS = 5 V, IREGN = 20 mA | 4.7 | 4.8 | V | |
IREGN | REGN LDO current limit | VVBUS = 5 V, VREGN = 3.8 V | 50 | mA | ||
Analog-to-Digital Converter (ADC) | ||||||
tADC_CONV | Conversion time, each measurement | ADC_SAMPLE[1:0] = 00 | 24 | ms | ||
ADC_SAMPLE[1:0] = 01 | 12 | ms | ||||
ADC_SAMPLE[1:0] = 10 | 6 | ms | ||||
ADC_SAMPLE[1:0] = 11 | 3 | ms | ||||
ADCRES | Effective resolution | ADC_SAMPLE[1:0] = 00 | 14 | 15 | bits | |
ADC_SAMPLE[1:0] = 01 | 13 | 14 | bits | |||
ADC_SAMPLE[1:0] = 10 | 12 | 13 | bits | |||
ADC_SAMPLE[1:0] = 11 | 10 | 11 | bits | |||
ADC MEASUREMENT RANGES AND LSB | ||||||
IBUS_ADC_RANGE | ADC BUS current range | 0 | 4 | A | ||
IBUS_ADC_LSB | ADC BUS current LSB | 1 | mA | |||
IBAT_ADC_RANGE | ADC BAT current range | 0 | 4 | A | ||
IBAT_ADC_LSB | ADC BAT current LSB | 1 | mA | |||
VBUS_ADC_RANGE | ADC BUS voltage range | 0 | 6.5 | V | ||
VBUS_ADC_LSB | ADC BUS voltage LSB | 1 | mV | |||
VSYS_ADC_RANGE | ADC SYS voltage range | 0 | 10 | V | ||
VSYS_ADC_LSB | ADC SYS voltage LSB | 1 | mV | |||
VBAT_ADC_RANGE | ADC BAT voltage range | 0 | 10 | V | ||
VBAT_ADC_LSB | ADC BAT voltage LSB | 1 | mV | |||
VTS_ADC_RANGE | ADC TS voltage range | 20 | 80 | % | ||
VTS_ADC_LSB | ADC TS voltage LSB | 0.098 | % | |||
VTDIE_ADC_RANGE | ADC Die temperature range | 0 | 150 | °C | ||
VTDIE_ADC_LSB | ADC Die temperature LSB | 1 | °C | |||
I2C INTERFACE (SCL, SDA) | ||||||
VIH | Input high threshold level, SDA and SCL | Pull-up rail 1.8 V | 1.3 | V | ||
VIL | Input low threshold level | Pull-up rail 1.8 V | 0.4 | V | ||
VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IBIAS | High level leakage current | Pull-up rail 1.8 V | 1 | µA | ||
LOGIC I/O PIN (/CE, PSEL) | ||||||
VIH | Input high threshold level | 1.3 | V | |||
VIL | Input low threshold level | 0.4 | V | |||
IIN_BIAS | High level leakage current | Pull-up rail 1.8 V | 1 | µA | ||
LOGIC O PIN (/INT, /PG, STAT) | ||||||
VOL | Output low threshold level | Sink current = 5 mA | 0.4 | V | ||
IOUT_BIAS | High level leakage current | Pull-up rail 1.8 V | 1 | µA |